TPS61023芯片在典型应用中举例,输入2.7-4.35V,输出5V,1.5A,该芯片的开关频率为1MHz,计算Iin=Vout*Iout/(Vin*n),效率n约为90%,可以从上述数据中解出Iin=5*1.5/2.7/0.9=3.09A,纹波电流为输入电流的0.2-0.4倍,以0.3倍进行估算。
L=vin*D/(Fsw*纹波电流)=vin*(1-vin/vout)/(1MHz*0.3*Iin)=2.7*(1-2.7/5)/(0.3*3.1A)=1.34uH,
这是可以用公式计算得到的最小电感了,如果加上二极管压降等参数,L约为1.5uH,而该典型应用选用的是1uH,计算电感值1.34uH周围有很多种取值,为什么偏选1uH,那这个计算公式得到的结果还有什么作用?
同样,用以上方法计算TLV61048升压芯片,输入电压1.5-2.6v,输出电压12V,输出电流0.2mA,计算得L=3.18uH,而实际选取为4.7uH,同样不一致,按道理选取3.3uH更贴近?