This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

请教TI工程师:BQ3060如何手动用指令将电池进入SHUTDOWN mode

  • 您好,在ManufacturerAccess 下command Shutdown(0x0010)
    详细请参考TRM Standard SBS Commands章节
    www.ti.com.cn/.../sluu319b.pdf
  • 您好:电池电压15.2V(4S1P)无上锁状态下在ManufacturerAccess 下command Shutdown(0x0010),这个操作无效
    Operation Cfg C 0007
    [Power(Power)]
    Flash Update OK Voltage = 7500
    Shutdown Voltage = 11400
    Shutdown Time = 10
    Cell Shutdown Voltage = 2850
    Cell Shutdown Time = 10
    AFE Shutdown Voltage = 3000
    Sleep Current = 10
    Bus Low Time = 5
    Cal Inhibit Temp Low = 5.0
    Cal Inhibit Temp High = 45.0
    Sleep Voltage Time = 5
    Sleep Current Time = 20
    Wake Current Reg = 03
  • 您好:电池电压15.2V(4S1P)无上锁状态下在ManufacturerAccess 下command Shutdown(0x0010),输入后电池无法进入Shutdown mode

    Operation Cfg C 0007


    [Power(Power)]
    Flash Update OK Voltage = 7500
    Shutdown Voltage = 11400
    Shutdown Time = 10
    Cell Shutdown Voltage = 2850
    Cell Shutdown Time = 10
    AFE Shutdown Voltage = 3000
    Sleep Current = 10
    Bus Low Time = 5
    Cal Inhibit Temp Low = 5.0
    Cal Inhibit Temp High = 45.0
    Sleep Voltage Time = 5
    Sleep Current Time = 20
    Wake Current Reg = 03

  • 您好,请确认下command时current =0,PACK pin < Charger Present threshold
  • 您好:将电池电压放低至13.0V(4S1P)将AFE Shutdown Voltage = 4000,在无上锁状态下在ManufacturerAccess 下command Shutdown(0x0010),输入命令后电池还是无法进入Shutdown mode

    将电池强制放电至电压低于7.5V,电池可以自动进入Shutdown mode

    Operation Cfg C 0007

    [Power(Power)]
    Flash Update OK Voltage = 7500
    Shutdown Voltage = 11400
    Shutdown Time = 10
    Cell Shutdown Voltage = 2850
    Cell Shutdown Time = 10
    AFE Shutdown Voltage = 4000
    Sleep Current = 10
    Bus Low Time = 5
    Cal Inhibit Temp Low = 5.0
    Cal Inhibit Temp High = 45.0
    Sleep Voltage Time = 5
    Sleep Current Time = 20
    Wake Current Reg = 03
  • 您好,AFE Shutdown Voltage 是指 pack 电压,不是单个cell电压。
    建议将值设置为所需的shutdown电压关闭阈值,然后再次测试。
    从TRM看,
    The bq3060 device enters SHUTDOWN mode if the following conditions are met:

    • [SHUTV] in Operation Cfg C is set to 0 ANDVoltage ≤ Shutdown Voltage AND Current ≤ 0 for period of Cell Shutdown Time AND PackVoltage < AFE Shutdown Voltage threshold. OR

    • [SHUTV] in Operation Cfg C is set to 1 AND Min (CellVoltage4..1) ≤ Cell Shutdown Voltage AND Current ≤ 0 for a period of Shutdown Time AND PackVoltage < AFE Shutdown Voltage threshold. OR

    • (ManufacturerAccess shutdown command received AND Current = 0) AND PackVoltage < AFE Shutdown Voltage threshold.
  • 您好:

    BQ3060 AFE Shutdown Voltage最大值只可以设定为5500mV

    这样的话也就是说,BQ3060在2-4串锂电池应用时都无法使用0010指令将电池进入SHUTDOWN mode,可以这样理解吗?

  • 您好,方便提供一下gg文件吗

  • [Header]
    bq EVSW Version = 0.9.59
    DeviceName = bq3060 v0.14
    Time = 2020-12-15 10:09:12


    [Voltage(1st Level Safety)]
    LT COV Threshold = 0
    LT COV Recovery = 0
    ST COV Threshold = 0
    ST COV Recovery = 0
    HT COV Threshold = 0
    HT COV Recovery = 0
    CUV Threshold = 0
    CUV Recovery = 0
    [Current(1st Level Safety)]
    OC (1st Tier) Chg = 0
    OC (1st Tier) Chg Time = 0
    OC Chg Recovery = 0
    OC (1st Tier) Dsg = 0
    OC (1st Tier) Dsg Time = 0
    OC Dsg Recovery = 0
    Current Recovery Time = 0
    AFE OC Dsg = 00
    AFE OC Dsg Time = 00
    AFE OC Dsg Recovery = 0
    AFE SC Chg Cfg = 00
    AFE SC Dsg Cfg = 00
    AFE SC Recovery = 0
    [Temperature(1st Level Safety)]
    Over Temp Chg = 0.0
    OT Chg Time = 0
    OT Chg Recovery = 0.0
    Over Temp Dsg = 0.0
    OT Dsg Time = 0
    OT Dsg Recovery = 0.0

    [Voltage(2nd Level Safety)]
    LT SOV Threshold = 0
    ST SOV Threshold = 0
    HT SOV Threshold = 0
    SOV Time = 0
    PF SOV Fuse Blow Delay = 0
    Cell Imbalance Current = 0
    Cell Imbalance Fail Voltage = 0
    Cell Imbalance Time = 0
    Battery Rest Time = 0
    Min CIM-check voltage = 0
    PFIN Detect Time = 0
    [Current(2nd Level Safety)]
    SOC Chg = 0
    SOC Chg Time = 0
    SOC Dsg = 0
    SOC Dsg Time = 0
    [Temperature(2nd Level Safety)]
    SOT Chg = 0.0
    SOT Chg Time = 0
    SOT Dsg = 0.0
    SOT Dsg Time = 0
    Open Thermistor = 0.0
    Open Time = 0
    [FET Verification(2nd Level Safety)]
    FET Fail Limit = 0
    FET Fail Time = 0
    [AFE Verification(2nd Level Safety)]
    AFE Check Time = 0
    AFE Fail Limit = 0
    AFE Fail Recovery Time = 0
    AFE Init Retry Limit = 0
    AFE Init Limit = 0

    [Charge Temperature Cfg(Charge Control)]
    JT1 = 0.0
    JT2 = 0.0
    JT2a = 0.0
    JT3 = 0.0
    JT4 = 0.0
    Temp Hys = 0.0
    [Pre-Charge Cfg(Charge Control)]
    Pre-chg Current = 0
    Pre-chg Voltage = 0
    Recovery Voltage = 0
    [Charge Cfg(Charge Control)]
    LT Chg Voltage = 0
    LT Chg Current1 = 0
    LT Chg Current2 = 0
    LT Chg Current3 = 0
    ST1 Chg Voltage = 0
    ST1 Chg Current1 = 0
    ST1 Chg Current2 = 0
    ST1 Chg Current3 = 0
    ST2 Chg Voltage = 0
    ST2 Chg Current1 = 0
    ST2 Chg Current2 = 0
    ST2 Chg Current3 = 0
    HT Chg Voltage = 0
    HT Chg Current1 = 0
    HT Chg Current2 = 0
    HT Chg Current3 = 0
    Cell Voltage Threshold1 = 0
    Cell Voltage Threshold2 = 0
    Cell Voltage Thresh Hys = 0
    [Termination Cfg(Charge Control)]
    Taper Current = 0
    Taper Voltage = 0
    Current Taper Window = 0
    TCA Set % = 0
    TCA Clear % = 0
    FC Set % = 0
    FC Clear % = 0
    [Cell Balancing Cfg(Charge Control)]
    Cell Balance Threshold = 0
    Cell Balance Window = 0
    Cell Balance Min = 0
    Cell Balance Interval = 0
    [Charging Faults(Charge Control)]
    Over Charging Voltage = 0
    Over Charging Volt Time = 0
    Over Charging Current = 0
    Over Charging Curr Time = 0
    Over Charging Curr Recov = 0
    Depleted Voltage = 0
    Depleted Voltage Time = 0
    Depleted Recovery = 0
    Over Charge Capacity = 0
    Over Charge Recovery = 0
    FC-MTO = 0
    PC-MTO = 0
    Charge Fault Cfg = 00

    [Data(SBS Configuration)]
    Rem Cap Alarm = 0
    Rem Energy Alarm = 0
    Rem Time Alarm = 0
    Init Battery Mode = 0000
    Design Voltage = 0
    Spec Info = 0000

  • 您好,这不是正确的.gg文件,您可以将经过测试的.gg文件共享为.csv文件吗?

    正如我之前链接的那样,所有关闭条件都在TRM中,当他们发送关闭命令时电流是否为0?
  • 您好:gg与csv不知道什么原因,无法上传,发送0010指命时电流为0

  • [Header]
    bq EVSW Version = 0.9.59
    DeviceName = bq3060 v0.14
    Time = 2020-12-18 10:48:32


    [Voltage(1st Level Safety)]
    LT COV Threshold = 4250
    LT COV Recovery = 4100
    ST COV Threshold = 4250
    ST COV Recovery = 4150
    HT COV Threshold = 4230
    HT COV Recovery = 4100
    CUV Threshold = 2850
    CUV Recovery = 3000
    [Current(1st Level Safety)]
    OC (1st Tier) Chg = 4000
    OC (1st Tier) Chg Time = 1
    OC Chg Recovery = 200
    OC (1st Tier) Dsg = 7000
    OC (1st Tier) Dsg Time = 1
    OC Dsg Recovery = 200
    Current Recovery Time = 8
    AFE OC Dsg = 04
    AFE OC Dsg Time = 0F
    AFE OC Dsg Recovery = 10
    AFE SC Chg Cfg = 53
    AFE SC Dsg Cfg = 53
    AFE SC Recovery = 3
    [Temperature(1st Level Safety)]
    Over Temp Chg = 45.0
    OT Chg Time = 2
    OT Chg Recovery = 40.0
    Over Temp Dsg = 60.0
    OT Dsg Time = 2
    OT Dsg Recovery = 55.0

    [Voltage(2nd Level Safety)]
    LT SOV Threshold = 4310
    ST SOV Threshold = 4320
    HT SOV Threshold = 4350
    SOV Time = 0
    PF SOV Fuse Blow Delay = 0
    Cell Imbalance Current = 5
    Cell Imbalance Fail Voltage = 1000
    Cell Imbalance Time = 0
    Battery Rest Time = 1800
    Min CIM-check voltage = 3000
    PFIN Detect Time = 0
    [Current(2nd Level Safety)]
    SOC Chg = 6000
    SOC Chg Time = 0
    SOC Dsg = 8500
    SOC Dsg Time = 0
    [Temperature(2nd Level Safety)]
    SOT Chg = 65.0
    SOT Chg Time = 0
    SOT Dsg = 75.0
    SOT Dsg Time = 0
    Open Thermistor = -33.3
    Open Time = 0
    [FET Verification(2nd Level Safety)]
    FET Fail Limit = 20
    FET Fail Time = 0
    [AFE Verification(2nd Level Safety)]
    AFE Check Time = 0
    AFE Fail Limit = 10
    AFE Fail Recovery Time = 20
    AFE Init Retry Limit = 6
    AFE Init Limit = 20

    [Charge Temperature Cfg(Charge Control)]
    JT1 = 0.0
    JT2 = 12.0
    JT2a = 30.0
    JT3 = 45.0
    JT4 = 55.0
    Temp Hys = 1.0
    [Pre-Charge Cfg(Charge Control)]
    Pre-chg Current = 250
    Pre-chg Voltage = 2900
    Recovery Voltage = 2950
    [Charge Cfg(Charge Control)]
    LT Chg Voltage = 16800
    LT Chg Current1 = 250
    LT Chg Current2 = 250
    LT Chg Current3 = 250
    ST1 Chg Voltage = 16800
    ST1 Chg Current1 = 2000
    ST1 Chg Current2 = 2000
    ST1 Chg Current3 = 2000
    ST2 Chg Voltage = 16800
    ST2 Chg Current1 = 2000
    ST2 Chg Current2 = 2000
    ST2 Chg Current3 = 2000
    HT Chg Voltage = 16800
    HT Chg Current1 = 2000
    HT Chg Current2 = 2000
    HT Chg Current3 = 2000
    Cell Voltage Threshold1 = 3900
    Cell Voltage Threshold2 = 4000
    Cell Voltage Thresh Hys = 10
    [Termination Cfg(Charge Control)]
    Taper Current = 200
    Taper Voltage = 300
    Current Taper Window = 40
    TCA Set % = -1
    TCA Clear % = 95
    FC Set % = -1
    FC Clear % = 98
    [Cell Balancing Cfg(Charge Control)]
    Cell Balance Threshold = 3900
    Cell Balance Window = 100
    Cell Balance Min = 40
    Cell Balance Interval = 20
    [Charging Faults(Charge Control)]
    Over Charging Voltage = 500
    Over Charging Volt Time = 2
    Over Charging Current = 500
    Over Charging Curr Time = 2
    Over Charging Curr Recov = 100
    Depleted Voltage = 9000
    Depleted Voltage Time = 2
    Depleted Recovery = 9500
    Over Charge Capacity = 300
    Over Charge Recovery = 2
    FC-MTO = 10800
    PC-MTO = 3600
    Charge Fault Cfg = 00

    [Data(SBS Configuration)]
    Rem Cap Alarm = 200
    Rem Energy Alarm = 3000
    Rem Time Alarm = 10
    Init Battery Mode = 0081
    Design Voltage = 14800
    Spec Info = 0031
    Manuf Date = 22-Sep-2020
    Ser. Num. = 0009
    Cycle Count = 1
    CC Threshold = 1800
    CC % = 90
    CF MaxError Limit = 100
    Design Capacity = 2000
    Design Energy = 29600
    Full Charge Capacity = 2190
    DOD at EDV2 = 17162
    Manuf Name = Greaton
    Device Name = RD003
    Device Chemistry = LION
    [Configuration(SBS Configuration)]
    TDA Set % = 6
    TDA Clear % = 8
    FD Set % = 2
    FD Clear % = 5
    TDA Set Volt Threshold = 3750
    TDA Set Volt Time = 5
    TDA Clear Volt = 4125
    FD Set Volt Threshold = 3750
    FD Volt Time = 5
    FD Clear Volt = 4125

    [Manufacturer Data(System Data)]
    Pack Lot Code = 0000
    PCB Lot Code = 0000
    Firmware Version = 0000
    Hardware Revision = 0000
    Cell Revision = 0000
    [Manufacturer Info(System Data)]
    Manuf. Info = xtl500 battery pack
    [Lifetime Data(System Data)]
    Lifetime Max Temp = 44.5
    Lifetime Min Temp = 16.0
    Lifetime Max Cell Voltage = 4282
    Lifetime Min Cell Voltage = 0

    [Registers(Configuration)]
    Operation Cfg A = 0329
    Operation Cfg B = 0CD9
    Operation Cfg C = 0007
    Permanent Fail Cfg = 0000
    Non-Removable Cfg = 0000
    [AFE(Configuration)]
    AFE State_CTL = 00

    [Power(Power)]
    Flash Update OK Voltage = 7500
    Shutdown Voltage = 11400
    Shutdown Time = 10
    Cell Shutdown Voltage = 2850
    Cell Shutdown Time = 10
    AFE Shutdown Voltage = 3000
    Sleep Current = 10
    Bus Low Time = 5
    Cal Inhibit Temp Low = 5.0
    Cal Inhibit Temp High = 45.0
    Sleep Voltage Time = 5
    Sleep Current Time = 20
    Wake Current Reg = 03

    [CEDV Cfg(Gas Gauging)]
    CEDV Config = 00
    EMF = 3743
    C0 = 149
    R0 = 867
    T0 = 4030
    R1 = 316
    TC = 9
    C1 = 0
    Age Factor = 0
    Fixed EDV 0 = 3000
    Fixed EDV 1 = 3360
    Fixed EDV 2 = 3480
    Low Temp = 119
    Overload Current = 6000
    Self Discharge Rate = 20
    Electronics Load = 30
    Battery Low % = 18
    Near Full = 200
    [Current Thresholds(Gas Gauging)]
    Dsg Current Threshold = 100
    Chg Current Threshold = 50
    Quit Current = 10
    Dsg Relax Time = 1
    Chg Relax Time = 60
    [State(Gas Gauging)]
    Qmax Cell 0 = 2000
    Qmax Cell 1 = 2000
    Qmax Cell 2 = 2000
    Qmax Cell 3 = 2000
    Qmax Pack = 2000

    [Device Status Data(PF Status)]
    PF Flags 1 = 0000
    Fuse Flag = 00
    PF Voltage = 0
    PF C4 Voltage = 0
    PF C3 Voltage = 0
    PF C2 Voltage = 0
    PF C1 Voltage = 0
    PF Current = 0
    PF Temperature = 0.0
    PF Batt Stat = 00
    PF RC-mAh = 0
    PF FCC = 0
    PF Chg Status = 0000
    PF Safety Status = 0000
    PF DOD = 0
    PF Flags 2 = 0000
    [AFE Regs(PF Status)]
    AFE Status = 00
    AFE State = 00
    AFE Output = 00
    AFE Output Status = 00
    AFE Cell Select = 00
    AFE OLV = 00
    AFE OLT = 00
    AFE SCC = 00
    AFE SCD = 00
    AFE Function = 00

    [Data(Calibration)]
    CC Gain = 10.176
    CC Delta = 10.176
    VC1 K-factor = 20457
    VC2 K-factor = 20501
    VC3 K-factor = 20463
    VC4 K-factor = 20511
    K-factor override flag = 9669
    AFE Pack Gain = 886.29
    CC Offset = -1.26
    Board Offset = 14.9
    Int Temp Offset = -.1
    Ext1 Temp Offset = 1.8
    Ext2 Temp Offset = 0.0
    [Config(Calibration)]
    CC Current = 2000
    Voltage Signal = 16800
    Temp Signal = 298.0
    CC Offset Time = 250
    ADC Offset Time = 32
    CC Gain Time = 250
    Voltage Time = 1888
    Temperature Time = 32
    Cal Mode Timeout = 300
    [Temp Model(Calibration)]
    Ext Coef a1 = -16011
    Ext Coef a2 = 27432
    Ext Coef a3 = -23370
    Ext Coef a4 = 29022
    Ext Coef a5 = 658
    Ext Coef b1 = 42
    Ext Coef b2 = -78
    Ext Coef b3 = -3014
    Ext Coef b4 = 4955
    Ext rc0 = 11703
    Ext adc0 = 11338
    Rpad = 87
    Rint = 17740
    Int Coef 1 = 0
    Int Coef 2 = 0
    Int Coef 3 = -12263
    Int Coef 4 = 6106
    Int Min AD = 0
    Int Max Temp = 610.6
    [Current(Calibration)]
    Filter = 239
    Deadband = 3
    CC Deadband = 10.0
  • [Header]
    bq EVSW Version = 0.9.59
    DeviceName = bq3060 v0.14
    Time = 2020-12-18 10:48:32
    [Voltage(1st Level Safety)]
    LT COV Threshold = 4250
    LT COV Recovery = 4100
    ST COV Threshold = 4250
    ST COV Recovery = 4150
    HT COV Threshold = 4230
    HT COV Recovery = 4100
    CUV Threshold = 2850
    CUV Recovery = 3000
    [Current(1st Level Safety)]
    OC (1st Tier) Chg = 4000
    OC (1st Tier) Chg Time = 1
    OC Chg Recovery = 200
    OC (1st Tier) Dsg = 7000
    OC (1st Tier) Dsg Time = 1
    OC Dsg Recovery = 200
    Current Recovery Time = 8
    AFE OC Dsg = 04
    AFE OC Dsg Time = 0F
    AFE OC Dsg Recovery = 10
    AFE SC Chg Cfg = 53
    AFE SC Dsg Cfg = 53
    AFE SC Recovery = 3
    [Temperature(1st Level Safety)]
    Over Temp Chg = 45.0
    OT Chg Time = 2
    OT Chg Recovery = 40.0
    Over Temp Dsg = 60.0
    OT Dsg Time = 2
    OT Dsg Recovery = 55.0
    [Voltage(2nd Level Safety)]
    LT SOV Threshold = 4310
    ST SOV Threshold = 4320
    HT SOV Threshold = 4350
    SOV Time = 0
    PF SOV Fuse Blow Delay = 0
    Cell Imbalance Current = 5
    Cell Imbalance Fail Voltage = 1000
    Cell Imbalance Time = 0
    Battery Rest Time = 1800
    Min CIM-check voltage = 3000
    PFIN Detect Time = 0
    [Current(2nd Level Safety)]
    SOC Chg = 6000
    SOC Chg Time = 0
    SOC Dsg = 8500
    SOC Dsg Time = 0
    [Temperature(2nd Level Safety)]
    SOT Chg = 65.0
    SOT Chg Time = 0
    SOT Dsg = 75.0
    SOT Dsg Time = 0
    Open Thermistor = -33.3
    Open Time = 0
    [FET Verification(2nd Level Safety)]
    FET Fail Limit = 20
    FET Fail Time = 0
    [AFE Verification(2nd Level Safety)]
    AFE Check Time = 0
    AFE Fail Limit = 10
    AFE Fail Recovery Time = 20
    AFE Init Retry Limit = 6
    AFE Init Limit = 20
    [Charge Temperature Cfg(Charge Control)]
    JT1 = 0.0
    JT2 = 12.0
    JT2a = 30.0
    JT3 = 45.0
    JT4 = 55.0
    Temp Hys = 1.0
    [Pre-Charge Cfg(Charge Control)]
    Pre-chg Current = 250
    Pre-chg Voltage = 2900
    Recovery Voltage = 2950
    [Charge Cfg(Charge Control)]
    LT Chg Voltage = 16800
    LT Chg Current1 = 250
    LT Chg Current2 = 250
    LT Chg Current3 = 250
    ST1 Chg Voltage = 16800
    ST1 Chg Current1 = 2000
    ST1 Chg Current2 = 2000
    ST1 Chg Current3 = 2000
    ST2 Chg Voltage = 16800
    ST2 Chg Current1 = 2000
    ST2 Chg Current2 = 2000
    ST2 Chg Current3 = 2000
    HT Chg Voltage = 16800
    HT Chg Current1 = 2000
    HT Chg Current2 = 2000
    HT Chg Current3 = 2000
    Cell Voltage Threshold1 = 3900
    Cell Voltage Threshold2 = 4000
    Cell Voltage Thresh Hys = 10
    [Termination Cfg(Charge Control)]
    Taper Current = 200
    Taper Voltage = 300
    Current Taper Window = 40
    TCA Set % = -1
    TCA Clear % = 95
    FC Set % = -1
    FC Clear % = 98
    [Cell Balancing Cfg(Charge Control)]
    Cell Balance Threshold = 3900
    Cell Balance Window = 100
    Cell Balance Min = 40
    Cell Balance Interval = 20
    [Charging Faults(Charge Control)]
    Over Charging Voltage = 500
    Over Charging Volt Time = 2
    Over Charging Current = 500
    Over Charging Curr Time = 2
    Over Charging Curr Recov = 100
    Depleted Voltage = 9000
    Depleted Voltage Time = 2
    Depleted Recovery = 9500
    Over Charge Capacity = 300
    Over Charge Recovery = 2
    FC-MTO = 10800
    PC-MTO = 3600
    Charge Fault Cfg = 00
    [Data(SBS Configuration)]
    Rem Cap Alarm = 200
    Rem Energy Alarm = 3000
    Rem Time Alarm = 10
    Init Battery Mode = 0081
    Design Voltage = 14800
    Spec Info = 0031
    Manuf Date = 22-Sep-2020
    Ser. Num. = 0009
    Cycle Count = 1
    CC Threshold = 1800
    CC % = 90
    CF MaxError Limit = 100
    Design Capacity = 2000
    Design Energy = 29600
    Full Charge Capacity = 2190
    DOD at EDV2 = 17162
    Manuf Name = Greaton
    Device Name = RD003
    Device Chemistry = LION
    [Configuration(SBS Configuration)]
    TDA Set % = 6
    TDA Clear % = 8
    FD Set % = 2
    FD Clear % = 5
    TDA Set Volt Threshold = 3750
    TDA Set Volt Time = 5
    TDA Clear Volt = 4125
    FD Set Volt Threshold = 3750
    FD Volt Time = 5
    FD Clear Volt = 4125
    [Manufacturer Data(System Data)]
    Pack Lot Code = 0000
    PCB Lot Code = 0000
    Firmware Version = 0000
    Hardware Revision = 0000
    Cell Revision = 0000
    [Manufacturer Info(System Data)]
    Manuf. Info = xtl500 battery pack
    [Lifetime Data(System Data)]
    Lifetime Max Temp = 44.5
    Lifetime Min Temp = 16.0
    Lifetime Max Cell Voltage = 4282
    Lifetime Min Cell Voltage = 0
    [Registers(Configuration)]
    Operation Cfg A = 0329
    Operation Cfg B = 0CD9
    Operation Cfg C = 0007
    Permanent Fail Cfg = 0000
    Non-Removable Cfg = 0000
    [AFE(Configuration)]
    AFE State_CTL = 00
    [Power(Power)]
    Flash Update OK Voltage = 7500
    Shutdown Voltage = 11400
    Shutdown Time = 10
    Cell Shutdown Voltage = 2850
    Cell Shutdown Time = 10
    AFE Shutdown Voltage = 3000
    Sleep Current = 10
    Bus Low Time = 5
    Cal Inhibit Temp Low = 5.0
    Cal Inhibit Temp High = 45.0
    Sleep Voltage Time = 5
    Sleep Current Time = 20
    Wake Current Reg = 03
    [CEDV Cfg(Gas Gauging)]
    CEDV Config = 00
    EMF = 3743
    C0 = 149
    R0 = 867
    T0 = 4030
    R1 = 316
    TC = 9
    C1 = 0
    Age Factor = 0
    Fixed EDV 0 = 3000
    Fixed EDV 1 = 3360
    Fixed EDV 2 = 3480
    Low Temp = 119
    Overload Current = 6000
    Self Discharge Rate = 20
    Electronics Load = 30
    Battery Low % = 18
    Near Full = 200
    [Current Thresholds(Gas Gauging)]
    Dsg Current Threshold = 100
    Chg Current Threshold = 50
    Quit Current = 10
    Dsg Relax Time = 1
    Chg Relax Time = 60
    [State(Gas Gauging)]
    Qmax Cell 0 = 2000
    Qmax Cell 1 = 2000
    Qmax Cell 2 = 2000
    Qmax Cell 3 = 2000
    Qmax Pack = 2000
    [Device Status Data(PF Status)]
    PF Flags 1 = 0000
    Fuse Flag = 00
    PF Voltage = 0
    PF C4 Voltage = 0
    PF C3 Voltage = 0
    PF C2 Voltage = 0
    PF C1 Voltage = 0
    PF Current = 0
    PF Temperature = 0.0
    PF Batt Stat = 00
    PF RC-mAh = 0
    PF FCC = 0
    PF Chg Status = 0000
    PF Safety Status = 0000
    PF DOD = 0
    PF Flags 2 = 0000
    [AFE Regs(PF Status)]
    AFE Status = 00
    AFE State = 00
    AFE Output = 00
    AFE Output Status = 00
    AFE Cell Select = 00
    AFE OLV = 00
    AFE OLT = 00
    AFE SCC = 00
    AFE SCD = 00
    AFE Function = 00
    [Data(Calibration)]
    CC Gain = 10.176
    CC Delta = 10.176
    VC1 K-factor = 20457
    VC2 K-factor = 20501
    VC3 K-factor = 20463
    VC4 K-factor = 20511
    K-factor override flag = 9669
    AFE Pack Gain = 886.29
    CC Offset = -1.26
    Board Offset = 14.9
    Int Temp Offset = -.1
    Ext1 Temp Offset = 1.8
    Ext2 Temp Offset = 0.0
    [Config(Calibration)]
    CC Current = 2000
    Voltage Signal = 16800
    Temp Signal = 298.0
    CC Offset Time = 250
    ADC Offset Time = 32
    CC Gain Time = 250
    Voltage Time = 1888
    Temperature Time = 32
    Cal Mode Timeout = 300
    [Temp Model(Calibration)]
    Ext Coef a1 = -16011
    Ext Coef a2 = 27432
    Ext Coef a3 = -23370
    Ext Coef a4 = 29022
    Ext Coef a5 = 658
    Ext Coef b1 = 42
    Ext Coef b2 = -78
    Ext Coef b3 = -3014
    Ext Coef b4 = 4955
    Ext rc0 = 11703
    Ext adc0 = 11338
    Rpad = 87
    Rint = 17740
    Int Coef 1 = 0
    Int Coef 2 = 0
    Int Coef 3 = -12263
    Int Coef 4 = 6106
    Int Min AD = 0
    Int Max Temp = 610.6
    [Current(Calibration)]
    Filter = 239
    Deadband = 3
    CC Deadband = 10.0
    发送0010指命时,电流为0
  • 您好:我的gg文件内的设置是否有错误

  • 您好,您可以压缩成zip文档上传试一下
  • 您哈,如果电流读数为0x0A,则电流将阻止执行关机命令,请确保在发送命令时没有电流流过。