您好,
在根据PRU ICSS EtherCAT Slave User Guide创建完成demo例程之后,在其默认的release的状态下编译出现overflowed的问题,所以我切换到了Debug模式通过了编译。
但是再配置好ccxml文件后,进入调试界面之后出现了如下错误:
Can't find a source file at "/db/ztree/library/trees/newlib/newlib-a00/src/linaro/gcc-arm-none-eabi-7-2017-q4-major/src/newlib/libgloss/arm/swi.h"
Locate the file or edit the source lookup path to include its location.
console中的内容是:
CortxA8: Output: **** AMIC110_ICE & BoosterPack Initialization is in progress ..........
CortxA8: Output: **** AMIC110 & Booster Pack ALL PLL Config for OPP == OPP100 is in progress .........
CortxA8: Output: Input Clock Read from SYSBOOT[15:14]: 25MHz
CortxA8: Output: **** Going to Bypass...
CortxA8: Output: **** Bypassed, changing values...
CortxA8: Output: **** Locking ARM PLL
CortxA8: Output: **** Core Bypassed
CortxA8: Output: **** Now locking Core...
CortxA8: Output: **** Core locked
CortxA8: Output: **** DDR DPLL Bypassed
CortxA8: Output: **** DDR DPLL Locked
CortxA8: Output: **** PER DPLL Bypassed
CortxA8: Output: **** PER DPLL Locked
CortxA8: Output: **** DISP PLL Config is in progress ..........
CortxA8: Output: **** DISP PLL Config is DONE ..........
CortxA8: Output: **** AMIC110 BoosterPack ALL ADPLL Config for 25 MHz OPP == OPP100 25MHz is Done .........
CortxA8: Output: **** AMIC110 DDR3 EMIF and PHY configuration is in progress...
CortxA8: Output: EMIF PRCM is in progress .......
CortxA8: Output: EMIF PRCM Done
CortxA8: Output: DDR PHY Configuration in progress
CortxA8: Output: Waiting for VTP Ready .......
CortxA8: Output: VTP is Ready!
CortxA8: Output: DDR PHY CMD0 Register configuration is in progress .......
CortxA8: Output: DDR PHY CMD1 Register configuration is in progress .......
CortxA8: Output: DDR PHY CMD2 Register configuration is in progress .......
CortxA8: Output: DDR PHY DATA0 Register configuration is in progress .......
CortxA8: Output: DDR PHY DATA1 Register configuration is in progress .......
CortxA8: Output: Setting IO control registers.......
CortxA8: Output: EMIF Timing register configuration is in progress .......
CortxA8: Output: EMIF Timing register configuration is done .......
CortxA8: Output: PHY is READY!!
CortxA8: Output: DDR PHY Configuration done
CortxA8: GEL Output: Turning on EDMA...
CortxA8: GEL Output: EDMA is turned on...
CortxA8: Output: **** AMIC110_ICE Initialization is Done ******************
CortxA8: Unhandled ADP_Stopped exception 0x8003BC68