加载Android文件系统出错,求指导下
U-Boot 2013.01.01-00123-g2830d15-dirty (Mar 10 2015 - 11:18:40)
I2C: ready
DRAM: 256 MiB
WARNING: Caches not enabled
NAND: 256 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
*** Warning - bad CRC, using default environment
Net: <ethaddr> not set. Validating first E-fuse MAC
cpsw
xlj enter auto_load_mmc
xlj set successsful
mmc not insert!
Hit any key to stop autoboot: 0
mmc_send_cmd : timeout: No status update
Card did not respond to voltage select!
mmc0(part 0) is current device
mmc_send_cmd : timeout: No status update
Card did not respond to voltage select!
Booting from nand ...
HW BCH8 selected
NAND read: device 0 offset 0x280000, size 0x500000
5242880 bytes read: OK
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-3.2.0-00244-gcf99001-dirty
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 4073432 Bytes = 3.9 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.2.0-00244-gcf99001-dirty (root@xlj-virtual-machine) (gcc version 4.6.x-google 20120106 (prerelease) (GCC) ) #53 Tue Mar 10 11:18:59 CST 2015
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: am335xevm
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] AM335X ES2.1 (sgx neon )
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024
[ 0.000000] Kernel command line: console=ttyO0,115200n8 androidboot.console=ttyO0 mem=256M root=ubi0:rootfs rootfstype=ubifs ubi.mtd=7,2048 rw rootwait init=/init ip=off
[ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Memory: 256MB = 256MB total
[ 0.000000] Memory: 250204k/250204k available, 11940k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .text : 0xc0008000 - 0xc0758000 (7488 kB)
[ 0.000000] .init : 0xc0758000 - 0xc07ac000 ( 336 kB)
[ 0.000000] .data : 0xc07ac000 - 0xc0814af0 ( 419 kB)
[ 0.000000] .bss : 0xc0814b14 - 0xc096c708 (1375 kB)
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 25000000 Hz
[ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state
[ 0.000000] OMAP clocksource: GPTIMER1 at 25000000 Hz
[ 0.000000] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 171798ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000197] Calibrating delay loop... 829.84 BogoMIPS (lpj=4149248)
[ 0.087457] pid_max: default: 32768 minimum: 301
[ 0.087576] Security Framework initialized
[ 0.087639] Mount-cache hash table entries: 512
[ 0.088030] CPU: Testing write buffer coherency: ok
[ 0.088089] ftrace: allocating 21480 entries in 64 pages
[ 0.149350] omap_hwmod: pruss: failed to hardreset
[ 0.150113] print_constraints: dummy:
[ 0.150325] NET: Registered protocol family 16
[ 0.151349] OMAP GPIO hardware version 0.1
[ 0.152331] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.153321] omap_i2c.1: alias fck already exists
[ 0.153797] omap2_mcspi.1: alias fck already exists
[ 0.153897] omap2_mcspi.2: alias fck already exists
[ 0.154029] edma.0: alias fck already exists
[ 0.154046] edma.0: alias fck already exists
[ 0.154062] edma.0: alias fck already exists
[ 0.162616] bio: create slab <bio-0> at 0
[ 0.163516] SCSI subsystem initialized
[ 0.164288] usbcore: registered new interface driver usbfs
[ 0.164392] usbcore: registered new interface driver hub
[ 0.164526] usbcore: registered new device driver usb
[ 0.164807] registerd cppi-dma Intr @ IRQ 17
[ 0.164819] Cppi41 Init Done Qmgr-base(d087a000) dma-base(d0878000)
[ 0.164828] Cppi41 Init Done
[ 0.164853] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3
[ 0.165003] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1
[ 0.177466] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz
[ 0.178641] tps65910 1-002d: JTAGREVNUM 0x0
[ 0.180702] print_constraints: VRTC:
[ 0.181988] print_constraints: VIO: at 1800 mV
[ 0.184083] print_constraints: VDD1: 600 <--> 1500 mV at 1137 mV normal
[ 0.186176] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal
[ 0.187033] print_constraints: VDD3: 5000 mV
[ 0.188276] print_constraints: VDIG1: at 1800 mV
[ 0.189549] print_constraints: VDIG2: at 1800 mV
[ 0.190799] print_constraints: VPLL: at 1800 mV
[ 0.192053] print_constraints: VDAC: at 1800 mV
[ 0.193309] print_constraints: VAUX1: at 1800 mV
[ 0.194578] print_constraints: VAUX2: at 3300 mV
[ 0.195828] print_constraints: VAUX33: at 3300 mV
[ 0.197091] print_constraints: VMMC: at 3300 mV
[ 0.197368] tps65910 1-002d: No interrupt support, no core IRQ
[ 0.197890] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.198461] Switching to clocksource gp timer
[ 0.214871] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 0.215063] musb-hdrc musb-hdrc.0: dma type: dma-cppi41
[ 0.215239] MUSB0 controller's USBSS revision = 4ea20800
[ 0.215270] musb0: Enabled SW babble control
[ 0.216061] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using DMA, IRQ 18
[ 0.216289] musb-hdrc musb-hdrc.1: dma type: dma-cppi41
[ 0.216440] MUSB1 controller's USBSS revision = 4ea20800
[ 0.216463] musb1: Enabled SW babble control
[ 0.216870] musb-hdrc musb-hdrc.1: MUSB HDRC host driver
[ 0.216959] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1
[ 0.217082] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 0.217096] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 0.217107] usb usb1: Product: MUSB HDRC host driver
[ 0.217117] usb usb1: Manufacturer: Linux 3.2.0-00244-gcf99001-dirty musb-hcd
[ 0.217128] usb usb1: SerialNumber: musb-hdrc.1
[ 0.217585] hub 1-0:1.0: USB hub found
[ 0.217608] hub 1-0:1.0: 1 port detected
[ 0.217977] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using DMA, IRQ 19
[ 0.218322] NET: Registered protocol family 2
[ 0.218601] IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.218966] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.219102] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.219184] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.219196] TCP reno registered
[ 0.219207] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.219227] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.219412] NET: Registered protocol family 1
[ 0.219674] RPC: Registered named UNIX socket transport module.
[ 0.219684] RPC: Registered udp transport module.
[ 0.219692] RPC: Registered tcp transport module.
[ 0.219700] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.219953] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.320298] ashmem: initialized
[ 0.320548] VFS: Disk quotas dquot_6.5.2
[ 0.320605] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.321445] fuse init (API version 7.17)
[ 0.321655] msgmni has been set to 488
[ 0.322576] io scheduler noop registered
[ 0.322587] io scheduler deadline registered
[ 0.322664] io scheduler cfq registered (default)
[ 0.323203] Could not set LED4 to fully on
[ 0.359173] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0
[ 1.009841] console [ttyO0] enabled
[ 1.013731] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
[ 1.021122] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
[ 1.028436] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
[ 1.035795] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
[ 1.043131] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
[ 1.050610] [drm] Initialized drm 1.1.0 20060810
[ 1.060587] brd: module loaded
[ 1.066334] loop: module loaded
[ 1.069714] i2c-core: driver [tsl2550] using legacy suspend method
[ 1.075913] i2c-core: driver [tsl2550] using legacy resume method
[ 1.082103] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write
[ 1.089126] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write
[ 1.096108] xlj am335x_evm_setup
[ 1.158497] The board is a AM335x Starter Kit.
[ 1.163333] omap_hsmmc.0: alias fck already exists
[ 1.168891] omap-gpmc omap-gpmc: GPMC revision 6.0
[ 1.173705] Registering NAND on CS0
[ 1.177943] da8xx_lcdc.0: alias fck already exists
[ 1.183047] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel
[ 1.200912] xlj touchscreen device 4
[ 1.207063] (hci_tty): inside hci_tty_init
[ 1.211374] (hci_tty): allocated 251, 0
[ 1.215596] NFC Driver for TI WiLink
[ 1.219884] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.226743] omap2-nand driver initializing
[ 1.231273] xxxxNAND device: Manufacturer ID: 0xec, Chip ID: 0xda (Toshiba omap2-nand.0)
[ 1.239415] NAND bus width 8 instead 8 bit
[ 1.243525] NAND device: Manufacturer ID: 0xec, Chip ID: 0xda (Samsung omap2-nand.0)
[ 1.251306] NAND bus width 8 instead 8 bit
[ 1.255416] NAND device: Manufacturer ID: 0xec, Chip ID: 0xda (Samsung NAND 256MiB 3,3V 8-bit)
[ 1.264590] Creating 8 MTD partitions on "omap2-nand.0":
[ 1.269969] 0x000000000000-0x000000020000 : "SPL"
[ 1.275640] 0x000000020000-0x000000040000 : "SPL.backup1"
[ 1.281891] 0x000000040000-0x000000060000 : "SPL.backup2"
[ 1.288034] 0x000000060000-0x000000080000 : "SPL.backup3"
[ 1.294220] 0x000000080000-0x000000260000 : "U-Boot"
[ 1.300693] 0x000000260000-0x000000280000 : "U-Boot Env"
[ 1.306767] 0x000000280000-0x000000780000 : "Kernel"
[ 1.314566] 0x000000780000-0x000010000000 : "File System"
[ 1.423656] OneNAND driver initializing
[ 1.427892] UBI: attaching mtd7 to ubi0
[ 1.431790] UBI: physical eraseblock size: 131072 bytes (128 KiB)
[ 1.438081] UBI: logical eraseblock size: 126976 bytes
[ 1.443505] UBI: smallest flash I/O unit: 2048
[ 1.448221] UBI: VID header offset: 2048 (aligned 2048)
[ 1.454257] UBI: data offset: 4096
[ 4.701251] UBI: max. sequence number: 0
[ 4.762708] UBI: volume 0 ("rootfs") re-sized from 1586 to 1965 LEBs
[ 4.769650] UBI: attached mtd7 to ubi0
[ 4.773414] UBI: MTD device name: "File System"
[ 4.778952] UBI: MTD device size: 248 MiB
[ 4.783928] UBI: number of good PEBs: 1988
[ 4.788652] UBI: number of bad PEBs: 0
[ 4.793106] UBI: number of corrupted PEBs: 0
[ 4.797562] UBI: max. allowed volumes: 128
[ 4.802199] UBI: wear-leveling threshold: 4096
[ 4.806915] UBI: number of internal volumes: 1
[ 4.811377] UBI: number of user volumes: 1
[ 4.815833] UBI: available PEBs: 0
[ 4.820294] UBI: total number of reserved PEBs: 1988
[ 4.825271] UBI: number of PEBs reserved for bad PEB handling: 19
[ 4.831391] UBI: max/mean erase counter: 1/0
[ 4.835670] UBI: image sequence number: 1829009323
[ 4.840799] CAN device driver interface
[ 4.844644] CAN bus driver for Bosch D_CAN controller 1.0
[ 4.850673] UBI: background thread "ubi_bgt0d" started, PID 50
[ 4.898508] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
[ 4.904714] davinci_mdio davinci_mdio.0: detected phy mask fffffffe
[ 4.929451] davinci_mdio.0: probed
[ 4.932870] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
[ 4.940010] PPP generic driver version 2.4.2
[ 4.944469] PPP BSD Compression module registered
[ 4.949208] PPP Deflate Compression module registered
[ 4.954396] usbcore: registered new interface driver cdc_ether
[ 4.960315] usbcore: registered new interface driver cdc_eem
[ 4.966044] usbcore: registered new interface driver dm9601
[ 4.971694] usbcore: registered new interface driver cdc_subset
[ 4.977674] cdc_ncm: 04-Aug-2011
[ 4.980979] usbcore: registered new interface driver cdc_ncm
[ 4.986744] usbcore: registered new interface driver cdc_acm
[ 4.992435] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters
[ 5.000477] Initializing USB Mass Storage driver...
[ 5.005481] usbcore: registered new interface driver usb-storage
[ 5.011520] USB Mass Storage support registered.
[ 5.016289] usbcore: registered new interface driver usbserial
[ 5.022198] USB Serial support registered for generic
[ 5.027313] usbcore: registered new interface driver usbserial_generic
[ 5.033879] usbserial: USB Serial Driver core
[ 5.038280] USB Serial support registered for GSM modem (1-port)
[ 5.044452] usbcore: registered new interface driver option
[ 5.050061] option: v0.7.2:USB Driver for GSM modems
[ 5.178996] gadget: Mass Storage Function, version: 2009/09/11
[ 5.184948] gadget: Number of LUNs=1
[ 5.188643] lun0: LUN: removable file: (no medium)
[ 5.193756] gadget: android_usb ready
[ 5.197530] musb-hdrc musb-hdrc.0: MUSB HDRC host driver
[ 5.202944] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2
[ 5.210481] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 5.217300] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 5.224563] usb usb2: Product: MUSB HDRC host driver
[ 5.229551] usb usb2: Manufacturer: Linux 3.2.0-00244-gcf99001-dirty musb-hcd
[ 5.236712] usb usb2: SerialNumber: musb-hdrc.0
[ 5.241711] hub 2-0:1.0: USB hub found
[ 5.245484] hub 2-0:1.0: 1 port detected
[ 5.268751] mousedev: PS/2 mouse device common for all mice
[ 5.274921] input: matrix-keypad as /devices/platform/matrix-keypad/input/input0
[ 5.289857] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input1
[ 5.297710] i2c /dev entries driver
[ 5.301435] Linux video capture interface: v2.00
[ 5.306319] usbcore: registered new interface driver uvcvideo
[ 5.312107] USB Video Class driver (1.1.1)
[ 5.469489] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 5.475776] device-mapper: uevent: version 1.0.3
[ 5.480612] device-mapper: ioctl: 4.22.0-ioctl (2011-10-19) initialised: dm-devel@redhat.com
[ 5.514513] cpuidle: using governor ladder
[ 5.518815] cpuidle: using governor menu
[ 5.540490] usbcore: registered new interface driver usbhid
[ 5.546123] usbhid: USB HID core driver
[ 5.550491] logger: created 256K log 'log_main'
[ 5.555179] logger: created 256K log 'log_events'
[ 5.560059] logger: created 256K log 'log_radio'
[ 5.564826] logger: created 256K log 'log_system'
[ 5.570112] usbcore: registered new interface driver snd-usb-audio
[ 5.577204] ALSA device list:
[ 5.580247] No soundcards found.
[ 5.583681] oprofile: hardware counters not available
[ 5.588796] oprofile: using timer interrupt.
[ 5.593285] Netfilter messages via NETLINK v0.30.
[ 5.598151] nf_conntrack version 0.5.0 (3909 buckets, 15636 max)
[ 5.604574] ctnetlink v0.93: registering with nfnetlink.
[ 5.610029] NF_TPROXY: Transparent proxy support initialized, version 4.1.0
[ 5.617062] NF_TPROXY: Copyright (c) 2006-2007 BalaBit IT Ltd.
[ 5.623286] xt_time: kernel timezone is -0000
[ 5.627903] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 5.633507] arp_tables: (C) 2002 David S. Miller
[ 5.638241] TCP cubic registered
[ 5.641676] NET: Registered protocol family 10
[ 5.646930] Mobile IPv6
[ 5.649479] ip6_tables: (C) 2000-2006 Netfilter Core Team
[ 5.655116] IPv6 over IPv4 tunneling driver
[ 5.659961] NET: Registered protocol family 17
[ 5.664487] NET: Registered protocol family 15
[ 5.669016] can: controller area network core (rev 20090105 abi 8)
[ 5.675372] NET: Registered protocol family 29
[ 5.679882] can: raw protocol (rev 20090105)
[ 5.684195] can: broadcast manager protocol (rev 20090105 t)
[ 5.689973] Registering the dns_resolver key type
[ 5.694792] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 5.702560] ThumbEE CPU extension supported.
[ 5.706934] mux: Failed to setup hwmod io irq -22
[ 5.712390] Power Management for AM33XX family
[ 5.717092] Trying to load am335x-pm-firmware.bin (60 secs timeout)
[ 5.723583] Copied the M3 firmware to UMEM
[ 5.727797] Cortex M3 Firmware Version = 0x181
[ 5.736574] clock: disabling unused clocks to save power
[ 5.743431] Detected MACID=d0:39:72:17:80:29
[ 5.958833] input: gpio-keys as /devices/platform/gpio-keys/input/input2
[ 5.965895] drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
[ 6.528949] UBIFS: mounted UBI device 0, volume 0, name "rootfs"
[ 6.535043] UBIFS: file system size: 199225344 bytes (194556 KiB, 189 MiB, 1569 LEBs)
[ 6.543164] UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs)
[ 6.550568] UBIFS: media format: w4/r0 (latest is w4/r0)
[ 6.556464] UBIFS: default compressor: lzo
[ 6.560615] UBIFS: reserved for root: 0 bytes (0 KiB)
[ 6.572016] VFS: Mounted root (ubifs filesystem) on device 0:13.
[ 6.578587] Freeing init memory: 336K
[ 6.820759] init: skipping insecure file '/default.prop'
[ 6.851031] init: skipping insecure file '/init.rc'
[ 11.029713] init: Timed out waiting for /dev/.coldboot_done
[ 11.049803] init: skipping insecure file '/system/build.prop'
[ 11.059802] init: Unable to open persistent property directory /data/property errno: 2
[ 19.