Other Parts Discussed in Thread: MATHLIB
您好,我使用的是:D:\zj\AutomotiveToolbox\AutomotiveToolbox4.11\new\mmwave_industrial_toolbox_4_11_0\labs\Level_Sensing\src\16xx
我在该工程中的:这个位置加入了一段我自己写的补0之后然后做DFT的代码,编译没有问题,但是在发送完命令sensorStart的时候,有以下提示.请问是不是内存的问题。
[Cortex_R4_0] **********************************************
Debug: Launching the Millimeter Wave Demo
**********************************************
Debug: MMWDemoMSS Launched the Initialization Task
Debug: MMWDemoMSS mmWave Control Initialization was successful
Debug: CLI is operational
[C674X_0] Debug: Logging UART Instance @0080ee38 has been opened successfully
Debug: DSS Mailbox Handle @00805d28
Debug: MMWDemoDSS create event handle succeeded
Debug: MMWDemoDSS mmWave Control Initialization succeeded
Debug: MMWDemoDSS ADCBUF Instance(0) @0080ee20 has been opened successfully
Debug: MMWDemoDSS Data Path init succeeded
Debug: MMWDemoDSS initTask exit
[Cortex_R4_0] numRangeBinZoomIn=2,left=0,right=0
enableRangeLimit=1,skipMin=1.000000,skipMax=3.000000
Debug: MMWDemoMSS Received CLI sensorStart Event
Debug: System Heap (TCM): Size: 65536, Used = 33280, Free = 32256 bytes
Debug: MMWDemoMSS mmWave config succeeded
[C674X_0] DSS:enableRangeLimit=1,skipMin=1.00,skipMax=3.00,rangeResolution=0.0435,skipLeft=23,skipRight=443
DDR Heap : size 65536 (0x10000), used 8240 (0x2030)
LL2 Heap : size 20480 (0x5000), used 16564 (0x40b4)
LL2 Scratch : size 8192 (0x2000), used 8192 (0x2000)
LL1 Scratch : size 16384 (0x4000), used 4096 (0x1000)
HSRAM Heap : size 8192 (0x2000), used 0 (0x0)
A0=0x0 A1=0x0
A2=0x0 A3=0x0
A4=0x7fffffff A5=0x400f11e9
A6=0xb7 A7=0x41e00000
A8=0x0 A9=0x80e294
A10=0x18000a0 A11=0x1800040
A12=0x1800040 A13=0x7ee470
A14=0x0 A15=0x80de10
A16=0x6dc9c883 A17=0x3fd45f30
A18=0xd A19=0x200
A20=0x0 A21=0x0
A22=0x97263649 A23=0x9a1ac03c
A24=0x60 A25=0xef08
A26=0xc5fa15a A27=0x79a88294
A28=0xffffffff A29=0xfffffc00
A30=0x18cdba A31=0x0
B0=0x7fffffff B1=0x0
B2=0x7fffffff B3=0x7fa894
B4=0x805204 B5=0x80df08
B6=0x7f0050 B7=0x4000000
B8=0x0 B9=0x805204
B10=0x18000a0 B11=0x1800040
B12=0x1 B13=0x7f0050
B14=0x1 B15=0x7f0050
B16=0x80de10 B17=0x80caa6
B18=0x80e238 B19=0x7f3a90
B20=0xfffffff7 B21=0x1
B22=0x1 B23=0x80f238
B24=0x80f1c8 B25=0x2
B26=0x1800040 B27=0x7ee470
B28=0x80cb05 B29=0x7ff03a
B30=0x0 B31=0x0
NTSR=0x80f1d0
ITSR=0x0
IRP=0xffffffff
SSR=0x0
AMR=0xfffffffe
RILC=0x65666666
ILC=0x36363536
Exception at 0x7ffffffc
EFR=0x2 NRP=0x7ffffffc
Internal exception: IERR=0x1
Instruction fetch exception
{module#20}: line 256: error {id:0xb0000, args:[0xffffffff, 0x7ffffffc]}
xdc.runtime.Error.raise: terminating execution
[Cortex_R4_0] xdc.runtime.Main: "../mss_main.c", line 973: assertion failure
xdc.runtime.Error.raise: terminating execution