您好!我在采集数据后,点击PostProc后可以显示结果,但是.bin文件并不更新,请问是什么原因呢?
Output输出如下:
[17:59:55] FPGA Version : 2.8 [Record]
[17:59:55]
[18:00:07] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1)
[18:00:07] [RadarAPI]: Sending start_record command to DCA1000
[18:00:09] [RadarAPI]: ar1.StartFrame()
[18:00:09] [RadarAPI]: Status: Passed
[18:00:09] Frame start async event received!
[18:00:10] Frame End async event received!
[18:00:10] [RadarAPI]: Frame Ended
[18:00:18] [RadarAPI]:
[18:00:18] Start Record :
[18:00:18] Timeout Error! System disconnected
[18:00:18] [RadarAPI]:
[18:00:21] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[18:00:21] [RadarAPI]: No of files Captured: 1, Total no of frames for each device : 8
我删除了.bin文件重新运行之后会报错,不能显示结果,报错如下:
[18:12:51] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[18:12:51] [RadarAPI]: Status: Passed
[18:12:54] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1)
[18:12:55] [RadarAPI]: Sending start_record command to DCA1000
[18:12:57] [RadarAPI]: ar1.StartFrame()
[18:12:57] [RadarAPI]: Status: Passed
[18:12:57] Frame start async event received!
[18:13:00] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[18:13:00] [RadarAPI]: No of files Captured: 0, Total no of frames for each device : 1000
[18:13:00] Error : The number of files captured is zero!
[18:13:05] [RadarAPI]:
[18:13:05] Start Record :
[18:13:05] Timeout Error! System disconnected
[18:13:17] [RadarAPI]: Frame Ended
[18:13:17] Frame End async event received!