我现在的整机是:使用的mcu是msp430f2132(以下简称2312),连接串口连接mcu为CC1310的透传模块(以下简称模块)。
主要问题是,进入休眠以后,整机的功耗异常,有100uA。
我测试以下几种情况:
1、断开2312的tx与模块的rx引脚,正常初始化2132的串口,整机进入休眠后,电流为2.4uA左右。
2、正常连接2312tx与模块的rx,但不初始化2132的串口,那么进入休眠以后,整机电流为2.4uA左右。
3、正常连接2312tx与模块的rx,正常初始化2132的串口,
a、进入休眠前,若拉高2132的tx 引脚,那么整机休眠电流为2mA;
b、进入休眠前,若拉低2132的tx引脚,那么整机休眠电流为100uA;
c、进入休眠前,不处理2132的tx引脚,那么整机休眠电流为2mA。
有什么方法,可以在正常初始化2132的串口后,在关闭2132的串口吗?
我初始化2132串口的代码是:
P3SEL |= 0x30; // P3.4,5 = USCI_A0 TXD/RXD
P3DIR |= BIT4;
P3DIR &= ~BIT5;
UCA0CTL1 |= UCSWRST;
UCA0CTL1 |= UCSSEL_2; // SMCLK
UCA0CTL0 = 0x00;
UCA0BR0 = 0x68; // 1MHz 9600
UCA0BR1 = 0; // 1MHz 9600
UCA0MCTL = UCBRS1+ UCBRS0;
UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine**
IE2 |= UCA0RXIE;
IE2 &= ~UCA0TXIE;