pga308的应用问题,为何输出没有放大?

最近使用pga308做开发,按照手册设计了电路,原理图如下;使用USB DAQ板和EVM软件对308进行配置,通信也正常,没有超时情况,但是不论放大倍数设置多少,始终没有放大,例如:将coarse offset设为0V,Front-End放大倍数设100倍,Fine offset设为2.5V,后两级放大分别设为0.5倍和2倍,输入用恒压源加10mv电,用示波器测输出始终为2.5V左右,改变输入输出始终不变,但是将Fine offset设为1V,1.5V等则输出会进行相应变化,请问各位大神是什么原因?谢谢