大家好,我现在在做一个项目,需要采集一个±3V的电压信号,要求分辨率和精度高于3uV,采样速率为100Hz。我选定了ADS1255,基准源使用了ADI公司的ADR4520,但是我发现ADR4520的负载调整度有点偏差(应该是等效内阻大吧),所以准备用ADS1255资料推荐的OPA350做一级缓冲,不过发现有以下几个问题让我感觉到很困惑:
1.OPA350的失调电压居然高达1mV(这个数值可以通过软件校准来弥补,只是这个数量级比较吓人)。
2.OPA350的噪声比较大,0-100Hz有效值计算大约为1uV,合计6uV的峰峰值。
3.手册上的推荐电路OPA350的输出直接连接一个47uF的大电容,这会不会使得运放不稳定或者噪声变大啊。
4.手册上模拟输入端串接了两个300欧姆的电阻,即使开Buffer(80M欧姆)的情况下,在300上也损失不少电压吧。