根据datasheet,TMDS361B在20m的HDMI线的条件下,最大速率是3Gbps。
datasheet首页是这么写的:
Adaptive Equalization on inputs to support up to 20-m HDMI Cable at 2.25 Gbps for 1080p 12-Bit Color Depth
而第二页写的:
Adaptive equalization: The built-in adaptive equalization support compensates for intersymbol interference
[ISI] loss of up to 20 dB, which represents a typical 20-m HDMI/DVI cable at 3 Gbps
是否可以认为,在通常的10bit/8bit色彩下最大可支持3Gbps?
此外,TMDS361B能够支持HDMI1.4以及4K/30p吗? 或者有没有其他支持HDMI 1.4以及4K/30p的 3-to-1 HDMI switch?