您好,我的电路是这样设计,先用1路PCIE通过XIO2001桥片(Device ID为8240),转出1路PCI信号,在通过1路PCI信号,用PCI2050B转出7路PCI来,现在的状态是在用windriver软件可以看到两个桥片的Device ID,但PCI2050B在windows系统下显示出了32路的子卡槽(如下图),请问这个状态下是正常的吗?若在子槽中插上子板,重启系统时,系统直接在电脑的BIOS状态下死机,不知道哪个信号影响的~~~电路图我添加到附件中了,麻烦您看看,是哪里出了问题?PMC_PCIEOUT1.rar