Other Parts Discussed in Thread: AWR1243
大家好,在使用awr1243的时候,在GUI中设置脉冲数为128,那么请问这128个脉冲两两之间是无间隙连在一起的还是每两个或者每多个脉冲之间会有时间间隔。
Other Parts Discussed in Thread: AWR1243
大家好,在使用awr1243的时候,在GUI中设置脉冲数为128,那么请问这128个脉冲两两之间是无间隙连在一起的还是每两个或者每多个脉冲之间会有时间间隔。
你好,
一个frame里面的chirp是没有间隔的连在一起的。每个chirp是包含idle time和ramp end time。
user6250223 说:那么帧剩余的20ms是怎样的情况呢,是不发射任何信号消耗20ms然后直接进入下一帧吗?
是的,剩余的frame时间射频不发射信号。这段时间可用于雷达数据处理和输出。
非常感谢您!我在使用的过程中有时候是可以正确采到数据的,但是有时候会报这个错误Frames are already triggered for the device,请问是怎么回事呢?就像下面显示的错误
TSW1400 set-up complete.
[11:32:56] [RadarAPI]: ar1.StartTsw1400Arm("D:\\data\\adc_data1.bin")
[11:33:00] [RadarAPI]: ar1.StartFrame()
[11:33:00] [RadarAPI]: Status: Passed
[11:33:00] Frame start async event received!
[11:33:07] [RadarAPI]: MatlabProc Status: Error Number: 1024
[11:33:07] [RadarAPI]: MatlabProc Status: Error Type:
[11:33:07] [RadarAPI]: TSW1400 capture complete
[11:33:08] [RadarAPI]: Frame Ended
[11:33:13] [RadarAPI]: ar1.StartTsw1400Arm("D:\\data\\adc_data1.bin")
[11:33:14] Frames are already triggered for the device
[11:33:24] [RadarAPI]: MatlabProc Status: Error Number: 1024
[11:33:24] [RadarAPI]: MatlabProc Status: Error Type:
[11:33:24] [RadarAPI]: TSW1400 capture complete
[11:34:19] [RadarAPI]: ar1.StartTsw1400Arm("D:\\data\\adc_data1.bin")
[11:34:23] Frames are already triggered for the device
[11:34:30] [RadarAPI]: MatlabProc Status: Error Number: 1024
[11:34:30] [RadarAPI]: MatlabProc Status: Error Type:
[11:34:30] [RadarAPI]: TSW1400 capture complete