使用UCD3xxx Device GUI调试UCD3020时,使用memory debugger时弹出如下提示:
This feature is not available in program (flash) mode on the EVMPSFB00 @ 88d. The device does not support the PARM_INFO and PARM_VALUE commands. These commands are used to peek/poke memory when the IC is in program (flash) mode. Please review your command bitmask or contact TI for asistance.
这是USB adapter的问题吗,还是UCD3020不支持memory debugger?