Dears,
该项目由主从两个设备组成,主设备给从设备供电。外部宽压输入给主设备,经tps54620转换为5.1V后,经TPS25921和MOSFET再经过共模滤波器,通过10m线缆给到从设备,此时达到从设备的电压大概是4.67V。在低温-40°情况下,有个别机器出现给到从设备输出电压为3.98V情况,导致从设备工作异常。
若将TPS25921的限流电阻改为了150k调整到最大,从设备工作电流大概4.6V,600多mA。
请问TPS54620的输出电压经TPS25921后电压为什么就变低了?
Thanks!