Other Parts Discussed in Thread: TPS54531
Dear sirs,
想使用TPS54531这颗SWR设计一个电源模块,Vin固定,实现Vout:1V-20V可调,输出电流4A 。
那么Vin电压话最小要多少才能保证20V/4A输出呢?好像没有看到datasheet中限制Vout,Vin的最小压差...
看到datasheet中有这么一句话 "TPS54531 is designed to operate at 100% duty cycle as long as the BOOT to PH pin voltage is greater than 2.1 V typically ” ,可以这样理解吗:开关电路可以工作在100% duty cycle ,那么Vout可以等于Vin,只要满足 BOOT -PH pin压差大于2.1V。
另外如何才能满足 BOOT -PH pin压差大于2.1V?
感谢!