Other Parts Discussed in Thread: OMAP-L138
现在同一块电路板一个用c6748非加密板,一个用加密板,非加密板可正常引导,加密板却引导不了,都是同一个.out文件,只是非加密版用AISgen for d800k008 生成bin文件,引导用UART Boot host,一个用SecureHexAIS_OMAP-L138生成bin文件,引导用GenericSecureUartHost,为什么?下面是非加密版配置文件和引导结果:
Boot Mode=UART0
Boot Speed=115200
Flash Width=0
Flash Timing=3ffffffc
Configure Peripheral=True
Configure PLL0=True
Configure SDRAM=False
Configure PLL1=False
Configure DDR2=False
Configure LPSC=False
Configure Pinmux=False
Enable CRC=False
Specify Entrypoint=False
Enable Sequential Read=False
Use 4.5 Clock Divider=False
Use DDR2 Direct Clock=False
Use mDDR=True
ROM ID=3
Device Type=1
Input Clock Speed=24
Clock Type=0
PLL0 Pre Divider=1
PLL0 Multiplier=25
PLL0 Post Divider=2
PLL0 Div1=1
PLL0 Div3=3
PLL0 Div7=6
PLL1 Multiplier=20
PLL1 Post Divider=2
PLL1 Div1=1
PLL1 Div2=2
PLL1 Div3=3
Entrypoint=0
SDRAM SDBCR=0
SDRAM SDTMR=0
SDRAM SDRSRPDEXIT=0
SDRAM SDRCR=0
DDR2 PHY=0
DDR2 SDCR=0
DDR2 SDCR2=0
DDR2 SDTIMR=0
DDR2 SDTIMR2=0
DDR2 SDRCR=0
LPSC0 Enable=
LPSC0 Disable=
LPSC0 SyncRst=
LPSC1 Enable=
LPSC1 Disable=
LPSC1 SyncRst=
Pinmux=
(AIS Parse): Waiting for BOOTME... (power on or reset target now)
(AIS Parse): BOOTME received!
(AIS Parse): Performing Start-Word Sync...
(AIS Parse): Performing Ping Opcode Sync...
(AIS Parse): Processing command 0: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Processing command 1: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 124512-Byte section to address 0x11800000.
(AIS Parse): Processing command 2: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 1760-Byte section to address 0x1183D6F0.
(AIS Parse): Processing command 3: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 388-Byte section to address 0x1183E1D0.
(AIS Parse): Processing command 4: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 512-Byte section to address 0x1183E400.
(AIS Parse): Processing command 5: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 48772-Byte section to address 0x80000000.
(AIS Parse): Processing command 6: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 128-Byte section to address 0x80010000.
(AIS Parse): Processing command 7: 0x58535906.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Performing jump and close...
(AIS Parse): AIS complete. Jump to address 0x80010000.
(AIS Parse): Waiting for DONE...
(AIS Parse): Boot completed successfully.
(Serial Port): Closing COM15.
加密版:
; General settings that can be overwritten in the host code
; that calls the AISGen library.
[General]
; Can be 8 or 16 - used in emifa
busWidth=16
; SPIMASTER,I2CMASTER,EMIFA,NAND,EMAC,UART,PCI,HPI,USB,MMC_SD,VLYNQ,RAW
BootMode=UART
; 8,16,24 - used for SPI,I2C
;AddrWidth=8
; NO_CRC,SECTION_CRC,SINGLE_CRC
crcCheckType=NO_CRC
; TRUE/ON or FALSE/OFF
seqReadEn=ON
; Specify the symbol name for the boot finalize function
;FinalFxnSymbolName=none
; Security settings (keys, options, list of sections to encrypt, etc.)
[Security]
; Security Type: GENERIC, CUSTOM, NONE
securityType=GENERIC
; Boot Exit Type: NONSECURE, SECUREWITHSK, SECURENOSK
; NONSECURE = Device switches from secure type to non-secure type, jumping to loaded code
; (no secure kernel since no longer secure device).
; SECUREWITHSK = Device remains as secure type, secure kernel is loaded, allowing run-time
; security context switching.
bootExitType = NONSECURE
; Option to include in the generated key header the flag to force the JTAG off
;genericJTAGForceOff=FALSE
; Encrypt section list (ALL or comma-separated list of section names)
;encryptSections=ALL
; CEK used for AES encryption of data - must be string of 32 hexadecimal characters
encryptionKey=4A7E1F56AE545D487C452388A65B0C05
; Debug key
;keyEncryptionKey=0B94A91D33E597097F6C426F8F016872
; SHA Algorithm Selection
;genericSHASelection = SHA256
; Binary file containing secure key header for generic device
;genKeyHeaderFileName=key_hdr_sha256_enc.bin
; This section allows setting the PLL0 system clock with a
; specified multiplier and divider as shown. The clock source
; can also be chosen for internal or external.
; |------24|------16|-------8|-------0|
; PLL0CFG0: | CLKMODE| PLLM | PREDIV | POSTDIV|
; PLL0CFG1: | RSVD | PLLDIV1| PLLDIV3| PLLDIV7|
;[PLL0CONFIG]
;PLL0CFG0 = 0x00130001
;PLL0CFG1 = 0x00000104
; This section allows setting up the PLL1. Usually this will
; take place as part of the EMIF3a DDR setup. The format of
; the input args is as follows:
; |------24|------16|-------8|-------0|
; PLL1CFG0: | PLLM| POSTDIV| PLLDIV1| PLLDIV2|
; PLL1CFG1: | RSVD | PLLDIV3|
;[PLL1CONFIG]
;PLL1CFG0 = 0x00000000
;PLL1CFG1 = 0x00000000
; This section lets us configure the peripheral interface
; of the current booting peripheral (I2C, SPI, or UART).
; Use with caution. The format of the PERIPHCLKCFG field
; is as follows:
; SPI: |------24|------16|-------8|-------0|
; | RSVD |PRESCALE|
;
; I2C: |------24|------16|-------8|-------0|
; | RSVD |PRESCALE| CLKL | CLKH |
;
; UART: |------24|------16|-------8|-------0|
; | RSVD | OSR | DLH | DLL |
;[PERIPHCLKCFG]
;PERIPHCLKCFG = 0x00000000
; This section allow setting the MPU1 or MPU2. If the
; rangenum is out of the allowed range then all the ranges
; (including the fixed range) take the start, end, and
; protection values.
; |------24|------16|----------8|----------0|
; MPUSELECT: | RSVD | mpuNum | rangeNum |
; STARTADDR: | startAddr |
; ENDADDR: | endAddr |
; MPPAVALUE: | mppaValue |
;[MPUCONFIG]
MPUSELECT = 0x000001FF
STARTADDR = 0x00000000
ENDADDR = 0xFFFFFFFF
MPPAVALUE = 0xFFFFFFFF
; This section can be used to configure the PLL1 and the EMIF3a registers
; for starting the DDR2 interface.
; See PLL1CONFIG section for the format of the PLL1CFG fields.
; |------24|------16|-------8|-------0|
; PLL1CFG0: | PLL1CFG |
; PLL1CFG1: | PLL1CFG |
; DDRPHYC1R: | DDRPHYC1R |
; SDCR: | SDCR |
; SDTIMR: | SDTIMR |
; SDTIMR2: | SDTIMR2 |
; SDRCR: | SDRCR |
; CLK2XSRC: | CLK2XSRC |
[EMIF3DDR]
PLL1CFG0 = 0x15010001
PLL1CFG1 = 0x00000002
DDRPHYC1R = 0x000000C4
SDCR = 0x0A034622
SDTIMR = 0x184929C8
SDTIMR2 = 0xB80FC700
SDRCR = 0x00000406
CLK2XSRC = 0x00000000
; This section allow setting the MPU1 or MPU2. If the
; rangenum is out of the allowed range then all the ranges
; (including the fixed range) take the start, end, and
; protection values.
; |------24|------16|----------8|----------0|
; MPUSELECT: | RSVD | mpuNum | rangeNum |
; STARTADDR: | startAddr |
; ENDADDR: | endAddr |
; MPPAVALUE: | mppaValue |
;
; This MPU control must happen after the DDR init or else the
; MPU control has no effect
[MPUCONFIG]
MPUSELECT = 0x000002FF
STARTADDR = 0x00000000
ENDADDR = 0xFFFFFFFF
MPPAVALUE = 0xFFFFFFFF
; This section can be used to configure the EMIFA to use
; CS0 as an SDRAM interface. The fields required to do this
; are given below.
; |------24|------16|-------8|-------0|
; SDBCR: | SDBCR |
; SDTIMR: | SDTIMR |
; SDRSRPDEXIT: | SDRSRPDEXIT |
; SDRCR: | SDRCR |
; DIV4p5_CLK_ENABLE: | DIV4p5_CLK_ENABLE |
;[EMIF25SDRAM]
;SDBCR = 0x00004421
;SDTIMR = 0x42215810
;SDRSRPDEXIT = 0x00000009
;SDRCR = 0x00000410
;DIV4p5_CLK_ENABLE = 0x00000001
; This section can be used to configure the async chip selects
; of the EMIFA (CS2-CS5). The fields required to do this
; are given below.
; |------24|------16|-------8|-------0|
; A1CR: | A1CR |
; A2CR: | A2CR |
; A3CR: | A3CR |
; A4CR: | A4CR |
; NANDFCR: | NANDFCR |
;[EMIF25ASYNC]
;A1CR = 0x00000000
;A2CR = 0x00000000
;A3CR = 0x00000000
;A4CR = 0x00000000
;NANDFCR = 0x00000000
; This section should be used in place of PLL0CONFIG when
; the I2C, SPI, or UART modes are being used. This ensures that
; the system PLL and the peripheral's clocks are changed together.
; See PLL0CONFIG section for the format of the PLL0CFG fields.
; See PERIPHCLKCFG section for the format of the CLKCFG field.
; |------24|------16|-------8|-------0|
; PLL0CFG0: | PLL0CFG |
; PLL0CFG1: | PLL0CFG |
; PERIPHCLKCFG: | CLKCFG |
[PLLANDCLOCKCONFIG]
PLL0CFG0 = 0x00180001
PLL0CFG1 = 0x00000205
PERIPHCLKCFG = 0x00000051
; This section should be used to setup the power state of modules
; of the two PSCs. This section can be included multiple times to
; allow the configuration of any or all of the device modules.
; |------24|------16|-------8|-------0|
; LPSCCFG: | PSCNUM | MODULE | PD | STATE |
;[PSCCONFIG]
;LPSCCFG = 0x01030003
; This section allows setting of a single PINMUX register.
; This section can be included multiple times to allow setting
; as many PINMUX registers as needed.
; |------24|------16|-------8|-------0|
; REGNUM: | regNum |
; MASK: | mask |
; VALUE: | value |
;[PINMUX]
;REGNUM = 5
;MASK = 0x00FF0000
;VALUE = 0x00880000
; No Params required - simply include this section for the fast boot function to be called
;[FASTBOOT]
; This section allows configuration of one the systme IOPUs.
; The iopuNum field must be valid (0-5) and then mppaStart
; and mppaend fields allow setting a range of mppa MMRs to the
; same supplied mppa value.
; IOPUSELECT: | RSVD | iopuNum| mppaStart | mppaEnd |
; MPPAVALUE: | mppaValue |
[IOPUCONFIG]
IOPUSELECT = 0x000000FF
MPPAVALUE = 0xFFFFFFFF
[IOPUCONFIG]
IOPUSELECT = 0x000100FF
MPPAVALUE = 0xFFFFFFFF
[IOPUCONFIG]
IOPUSELECT = 0x000200FF
MPPAVALUE = 0xFFFFFFFF
[IOPUCONFIG]
IOPUSELECT = 0x000300FF
MPPAVALUE = 0xFFFFFFFF
[IOPUCONFIG]
IOPUSELECT = 0x000600FF
MPPAVALUE = 0xFFFFFFFF
; This section allow setting the MPU1 or MPU2. If the
; rangenum is out of the allowed range then all the ranges
; (including the fixed range) take the start, end, and
; protection values.
; |------24|------16|----------8|----------0|
; MPUSELECT: | RSVD | mpuNum | rangeNum |
; STARTADDR: | startAddr |
; ENDADDR: | endAddr |
; MPPAVALUE: | mppaValue |
;[MPUCONFIG]
;MPUSELECT = 0x000001FF
;STARTADDR = 0x00000000
;ENDADDR = 0x00000000
;MPPAVALUE = 0xFFFFFFFF
; This function allows the user to selectively open up the
; the debug TAPs of the device. Since the function is not
; executed until the signature is checked, it does not
; pose a security issue.
; |------24|------16|----------8|----------0|
; TAPSCFG: | RSVD | tapscfg |
[TAPSCONFIG]
TAPSCFG = 0x0000FFFF
(AIS Parse): Read magic word 0x41504954.
(AIS Parse): Waiting for BOOTME... (power on or reset target now)
(AIS Parse): BOOTME received!
(AIS Parse): Performing Start-Word Sync...
(AIS Parse): Performing Ping Opcode Sync...
(AIS Parse): Processing command 0: 0x58535920.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Secure key loading, entering secure mode.
(AIS Parse): Processing command 1: 0x58535923.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Setting boot exit mode...
(AIS Parse): Set exit mode to 0x00000000.
(AIS Parse): Processing command 2: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 3: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 4: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 5: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 6: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 7: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 8: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 9: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 10: 0x5853590D.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Executing function...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): Processing command 11: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 124512-Byte section to address 0x11800000.
(AIS Parse): Processing command 12: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 1760-Byte section to address 0x1183D6F0.
(AIS Parse): Processing command 13: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 388-Byte section to address 0x1183E1D0.
(AIS Parse): Processing command 14: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 512-Byte section to address 0x1183E400.
(AIS Parse): Processing command 15: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 48772-Byte section to address 0x80000000.
(AIS Parse): Processing command 16: 0x58535901.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded 128-Byte section to address 0x80010000.
(AIS Parse): Processing command 17: 0x58535906.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Performing jump and close...
(AIS Parse): Secure mode; sending signature.
(AIS Parse): AIS complete. Jump to address 0x80010000.
(AIS Parse): Waiting for DONE...
一直是Waiting for DONE...,是加密版的ini文件有问题吗