CCS6.1.3+processor-sdk-rtos-c667x-03.00.00.04编译出错

    各位大神好!

    刚接触DSP不久,很多还不太懂,现在遇到了个问题,向各位大神求教~~

    环境:CCS 6.1.3.00034,ti-processor-sdk-rtos-c667x-evm-03.00.00.04-Windows-x86,64位Win7,官方TMS320C6678L开发板。

    新建了一个包含main.c的空工程test0,将从 http://www.deyisupport.com/question_answer/dsp_arm/c6000_multicore/f/53/t/47664.aspx 这里下载的例程“K1_STK_v1.1”中的“common”文件夹拷贝到了工程目录下,然后在工程属性的头文件选项中将pdk_c667x_2_0_2中的packages及csl目录添加进来,并将common以工作区方式添加进来,具体如下:

"D:\Program Files (x86)\TI\pdk_c667x_2_0_2\packages\ti\csl"

"D:\Program Files (x86)\TI\pdk_c667x_2_0_2\packages"

"${workspace_loc:/${ProjName}/common}"

    接下来编译就直接报错,有多百多个错误,大致是如下两个错误:

Description Resource Path Location Type
#20 identifier "CSL_C66X_COREPAC_REG_BASE_ADDRESS_REGS" is undefined .ccsproject /test0 line 702, external location: D:\Program Files (x86)\TI\pdk_c667x_2_0_2\packages\ti\csl\csl_cgemAux.h C/C++ Problem

Description Resource Path Location Type
#20 identifier "CSL_DSP_DSP_XMC_CTRL_REGS" is undefined .ccsproject /test0 line 184, external location: D:\Program Files (x86)\TI\pdk_c667x_2_0_2\packages\ti\csl\csl_xmcAux.h C/C++ Problem

    如果将ti-processor-sdk-rtos-c667x-evm-03.00.00.04-Windows-x86卸载,重新安装bios_mcsdk_02_01_02_06_setupwin32,则没有这个问题,求问这是什么原因?怎么解决?

    另外想问一下,各个版本MCSDK或者processor-sdk与哪些版本的CCS试用?官网上只看到processor-sdk的最新版本,怎么能找到早期的MCSDK或者processor-sdk版本?

    谢谢各位大神!

相关截图: