Hi:
DM8168平台,DVRRDK4.0开发包 。我目前使用multich_vdec_vdis.c与demo_vdec_vdis.c这个usecase,解码的数据是通过RTSP协议从网络摄像机通过网口来H264码流。目前可以解码显示1080P视频。现在的LINk连接如下:declink---ipcOutvideoLink---ipcInVpssLink---sclrLink---nsfLink---ipcFramesoutVpssLink---ipcFramesInDspLink
在Sclrlink中,我将视频输出分辨率设置为350*240,DSP中执行SCD算法,理论上来说解码后的数据应该是YUV420而SCD应该支持这个格式才对,可是运行的时候却出现如下错误:
[c6xdsp ] 6578: SCD : Channel No. 0 Create ERROR - Input Format Not Support!
[c6xdsp ] 6578: Assertion @ Line: 781 in links_c6xdsp/alg_link/scd/scdLink_al!
请问这个问题该如何解决,谢谢!