[ 1.107509] Console: switching to colour frame buffer device 30x30
[ 1.120121] tilcdc 4830e000.lcdc: fb0: DRM emulated frame buffer device
[ 1.127696] [drm] Initialized tilcdc 1.0.0 20121205 for 4830e000.lcdc on minor 0
[ 1.154454] brd: module loaded
[ 1.168652] loop: module loaded
[ 1.178181] libphy: Fixed MDIO Bus: probed
[ 1.252960] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000
[ 1.260673] davinci_mdio 4a101000.mdio: detected phy mask fffffffd
[ 1.268230] libphy: 4a101000.mdio: probed
[ 1.272286] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver TI DP83822
[ 1.281855] cpsw 4a100000.ethernet: Detected MACID = b0:7e:11:3a:86:99
[ 1.288636] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4
[ 1.295036] cpsw 4a100000.ethernet: ALE Table size 1024
[ 1.300340] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies)
[ 1.308842] cpsw 4a100000.ethernet: cpsw: Detected MACID = b0:7e:11:3a:86:9b
[ 1.320251] omap_rtc 44e3e000.rtc: registered as rtc0
[ 1.325808] i2c /dev entries driver
[ 1.331010] sdhci: Secure Digital Host Controller Interface driver
[ 1.337228] sdhci: Copyright(c) Pierre Ossman
[ 1.342719] omap_gpio 44e07000.gpio: Could not set line 6 debounce to 200000 microseconds (-22)
[ 1.351472] omap_hsmmc 48060000.mmc: Got CD GPIO
[ 1.357049] omap_hsmmc 48060000.mmc: Linked as a consumer to regulator.1
[ 1.390319] sdhci-pltfm: SDHCI platform and OF driver helper
........................
[ OK ] Listening on D-Bus System Message Bus Socket.
[ OK ] Reached target Sockets.
[ OK ] Reached target Basic System.
[ OK ] Started Job spooling tools.
[ OK ] Started Redis In-Memory Data Store.
[ 19.803513] net eth1: initializing cpsw version 1.12 (0)
[ 19.874804] libphy: PHY 4a101000.mdio:9ffcbff8 not found
[ 19.973736] net eth1: phy "4a101000.mdio:9ffcbff8" not found on slave 1, err -19
[ 20.036673] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
Starting Lightning Fast Webserver With Light System Requirements...
Starting RPC Bind Service...
[ 20.485413] net eth0: initializing cpsw version 1.12 (0)
[ 20.550813] libphy: PHY 4a101000.mdio:9ffcbff8 not found
[ 20.620415] remoteproc remoteproc0: wkup_m3 is available
[ 20.683180] pwm-backlight backlight: backlight supply power not found, using dummy regulator
[ 20.683365] pwm-backlight backlight: Linked as a consumer to regulator.0
[ 20.683498] pwm-backlight backlight: Dropping the link to regulator.0
Starting Print notice about GPLv3 packages...
[ 21.134480] net eth0: phy "4a101000.mdio:9ffcbff8" not found on slave 0, err -19
Starting Simple Network Management Protocol (SNMP) Daemon....
[ 21.325108] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
Starting Login Service...
Starting Enable and configure wl18xx bluetooth stack...
Starting Avahi mDNS/DNS-SD Stack...
[ OK ] Started Daily Cleanup of Temporary Directories.
[ OK ] Reached target Timers.
[ OK ] Started D-Bus System Message Bus.
[ 22.203285] remoteproc remoteproc0: powering up wkup_m3
[ 22.252290] pwm-backlight backlight: backlight supply power not found, using dummy regulator
[ 22.252423] pwm-backlight backlight: Linked as a consumer to regulator.0
[ 22.252550] pwm-backlight backlight: Dropping the link to regulator.0
[ 22.262793] PM: Cannot get wkup_m3_ipc handle