吐槽下:sdk0301~sdk0303的wayland weston跑qt好多问题,界面焦点和x window或者qws比很差,无鼠标和触摸屏操作,只使用键盘时,都很难控制,鼠标拖标题栏移动子窗口时,子窗口不动,主窗口动,简直就是没发用,qt使用move函数移动窗口时,如果new的时候不指定this指针,move根本不生效,搞了很长一段时间,没办法,用不了,被逼放弃,没发用,还有就是gpu渲染,cpu资源占太多,只要有一个qt的label在100毫秒刷一次就占30%左右cpu资源(这个暂时不管,你搞得能用先),没法子,就试试最新SDK,测试Qt时发现子窗口拖着标题栏移动,父窗口不会动了,就想升级到最新SDK,起码能解决一个问题先,之后的再测试看看,没想到出现了以下问题。
哎,以上吐槽的问题在论坛发表,太难得到回复或者答案了,难道是不注重关于应用这块的东西?难道没人用这些SDK吗?或者没遇到这些问题吗?
使用TI的EVM板子测试,断电关机再上电,经常卡在文件系统加载的地方,而且频率很高,
有时候报以下错误(放了半天小企鹅还在):
[ OK ] Reached target Network.
Starting Lightning Fast Webserver With Light System Requirements...
Starting Simple Network Management Protocol (SNMP) Daemon....
Starting Enable and configure wl18xx bluetooth stack...
Starting Permit User Sessions...
[ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf.
[ 13.815229] BUG: scheduling while atomic: systemd-udevd/472/0x00000002
[ 13.
或者
Starting Simple Network Management Protocol (SNMP) Daemon....
Starting Enable and configure wl18xx bluetooth stack...
Starting Permit User Sessions...
[ OK ] Started strongSwan IPsec IKEv1/IKEv2 daemon using ipsec.conf.
[ 13.815229] BUG: scheduling while atomic: systemd-udevd/472/0x00000002
[ 13.
也有时候报:
[ 10.110145] omap-sham 53100000.sham: hw accel on OMAP rev 4.3
[ 10.261502] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2
[ 10.315928] BUG: scheduling while atomic: modprobe/296/0x00
更有时候什么错误也没报,直接卡在,控制台终端也没法输入,卡在
[ 11.218879] net eth0: initializing cpsw version 1.12 (0)
[ 11.252663] net eth0: initialized cpsw ale version 1.4
[ 11.401193] net eth0: ALE Table size 1024
[ 11.508818] remoteproc remoteproc0: powering