我做了DRR的EMIF测试结果如下,不知道DDR是不是正常的。请各位大侠指导。
Switched to DAP_DebugSS Read value of 2b94402e from Device_ID register. CONTROL: device_id = 0x2b94402e * AM335x family * Silicon Revision 2.1 CONTROL: control_status = 0x00400324 * SYSBOOT[15:14] = 01b (24 MHz) CM_CLKSEL_DPLL_DDR = 0x00019017 * DPLL_MULT = 400 (x400) * DPLL_DIV = 23 (/24) CM_DIV_M2_DPLL_DDR = 0x00000201 * CLKST = 1: M2 output clock enabled * DIVHS = 1 (/1) DPLL_DDR Summary -> F_input = 24 MHz -> CLKOUT_M2 = DDR_PLL_CLKOUT = 400 MHz EMIF: SDRAM_CONFIG = 0x61a45232 * Bits 31:29 (reg_sdram_type) set for DDR3 * Bits 28:27 (reg_ibank_pos) set to 0 * Bits 26:24 (reg_ddr_term) set for RZQ/4 (001b) * Bits 22:21 (reg_dyn_odt) DDR3 dynamic ODT set to RZQ / 4 * Bit 20 (reg_ddr_disable_dll) set to 0, DDR3 DLL enabled * Bits 19:18 (reg_sdram_drive) set for RZQ/7 (01b) * Bits 17:16 (reg_cwl) set for 0, CWL = 5 * Bits 15:14 (reg_narrow_mode) set to 1 -> 16-bit EMIF interface * Bits 13:10 (reg_cl) set to 4 -> CL = 6 * Bits 09:07 (reg_rowsize) set to 4 -> 13 row bits * Bits 06:04 (reg_ibank) set to 3 -> 8 banks * Bits 02:00 (reg_pagesize) set to 2 -> 10 column bits EMIF: PWR_MGMT_CTRL = 0x00000000 * Bits 10:8 reg_lp_mode set to 0, auto power management disabled * Warning: Bits 7:4 (reg_sr_tim) are in violation of Maximum Self-Refresh Command Limit -> Please see the silicon errata (DDR3: JEDEC Compliance for Maximum Self-Refresh Command Limit) for more details. -> This is only an issue if used in conjunction with reg_lp_mode=2. DDR PHY: DDR_PHY_CTRL_1 = 0x00100007 * Bits 9:8 (reg_phy_rd_local_odt) to 0 -> no termination -> Read termination is highly recommended in general for best DDR3 signal integrity * Bits 4:0 (reg_read_latency) set to 7 -> If PHY_INVERT_CLKOUT=0, this is an appropriate value. -> If PHY_INVERT_CLKOUT=1, this is too small. -> PHY_INVERT_CLKOUT is a write-only register, so this needs to be -> inspected closely in the code and RatioSeed spreadsheet. ********************* *** Register Dump *** ********************* *(0x4c000000) = 0x40443403 *(0x4c000004) = 0x40000004 *(0x4c000008) = 0x61a45232 *(0x4c00000c) = 0x00000000 *(0x4c000010) = 0x00000c30 *(0x4c000014) = 0x00000c30 *(0x4c000018) = 0x0888c39b *(0x4c00001c) = 0x0888c39b *(0x4c000020) = 0x28247fda *(0x4c000024) = 0x28247fda *(0x4c000028) = 0x501f821f *(0x4c00002c) = 0x501f821f *(0x4c000038) = 0x00000000 *(0x4c00003c) = 0x00000000 *(0x4c000054) = 0x00ffff10 *(0x4c000058) = 0x8000140a *(0x4c00005c) = 0x00021616 *(0x4c000080) = 0x03ee56a4 *(0x4c000084) = 0x0053ce48 *(0x4c000088) = 0x00010000 *(0x4c00008c) = 0x00000000 *(0x4c000090) = 0xcf5156e8 *(0x4c000098) = 0x00050000 *(0x4c00009c) = 0x00050000 *(0x4c0000a4) = 0x00000000 *(0x4c0000ac) = 0x00000000 *(0x4c0000b4) = 0x00000000 *(0x4c0000bc) = 0x00000000 *(0x4c0000c8) = 0x50074be4 *(0x4c0000d4) = 0x00000000 *(0x4c0000d8) = 0x00000000 *(0x4c0000dc) = 0x00000000 *(0x4c0000e4) = 0x00100007 *(0x4c0000e8) = 0x00100007 *(0x4c000100) = 0x00000000 *(0x4c000104) = 0x00000000 *(0x4c000108) = 0x00000000 *(0x4c000120) = 0x00000305 ************************ *** IOCTRL Registers *** ************************ CONTROL: DDR_CMD0_IOCTRL = 0x000003bd * ddr_ba2 Pullup/Pulldown disabled * ddr_wen Pullup/Pulldown disabled * ddr_ba0 Pullup/Pulldown disabled * ddr_a5 Pullup/Pulldown disabled * ddr_ck Pullup/Pulldown disabled * ddr_ckn Pullup/Pulldown disabled * ddr_a3 Pullup/Pulldown disabled * ddr_a4 Pullup/Pulldown disabled * ddr_a8 Pullup/Pulldown disabled * ddr_a9 Pullup/Pulldown disabled * ddr_a6 Pullup/Pulldown disabled * Bits 9:5 control ddr_ck and ddr_ckn - Slew slowest - Drive Strength 10 mA * Bits 4:0 control ddr_ba0, ddr_ba2, ddr_wen, ddr_a[9:8], ddr_a[6:3] - Slew slowest - Drive Strength 10 mA CONTROL: DDR_CMD1_IOCTRL = 0x000003bd * ddr_a15 Pullup/Pulldown disabled * ddr_a2 Pullup/Pulldown disabled * ddr_a12 Pullup/Pulldown disabled * ddr_a7 Pullup/Pulldown disabled * ddr_ba1 Pullup/Pulldown disabled * ddr_a10 Pullup/Pulldown disabled * ddr_a0 Pullup/Pulldown disabled * ddr_a11 Pullup/Pulldown disabled * ddr_casn Pullup/Pulldown disabled * ddr_rasn Pullup/Pulldown disabled * Bits 4:0 control ddr_15, ddr_a[12:10], ddr_a7, ddr_a2, ddr_a0, ddr_ba1, ddr_casn, ddr_rasn - Slew slowest - Drive Strength 10 mA CONTROL: DDR_CMD2_IOCTRL = 0x000003bd * ddr_cke Pullup/Pulldown disabled * ddr_resetn Pullup/Pulldown disabled * ddr_odt Pullup/Pulldown disabled * ddr_a14 Pullup/Pulldown disabled * ddr_a13 Pullup/Pulldown disabled * ddr_csn0 Pullup/Pulldown disabled * ddr_a1 Pullup/Pulldown disabled * Bits 4:0 control ddr_cke, ddr_resetn, ddr_odt, ddr_csn0, ddr_[a14:13], ddr_a1 - Slew slowest - Drive Strength 10 mA CONTROL: DDR_DATA0_IOCTRL = 0x000003bd * ddr_d8 Pullup/Pulldown disabled * ddr_d9 Pullup/Pulldown disabled * ddr_d10 Pullup/Pulldown disabled * ddr_d11 Pullup/Pulldown disabled * ddr_d12 Pullup/Pulldown disabled * ddr_d13 Pullup/Pulldown disabled * ddr_d14 Pullup/Pulldown disabled * ddr_d15 Pullup/Pulldown disabled * ddr_dqm1 Pullup/Pulldown disabled * ddr_dqs1 and ddr_dqsn1 Pullup/Pulldown disabled * Bits 9:5 control ddr_dqs1, ddr_dqsn1 - Slew slowest - Drive Strength 10 mA * Bits 4:0 control ddr_d[15:8], ddr_dqm1 - Slew slowest - Drive Strength 10 mA CONTROL: DDR_DATA1_IOCTRL = 0x000003bd * ddr_d0 Pullup/Pulldown disabled * ddr_d1 Pullup/Pulldown disabled * ddr_d2 Pullup/Pulldown disabled * ddr_d3 Pullup/Pulldown disabled * ddr_d4 Pullup/Pulldown disabled * ddr_d5 Pullup/Pulldown disabled * ddr_d6 Pullup/Pulldown disabled * ddr_d7 Pullup/Pulldown disabled * ddr_dqm0 Pullup/Pulldown disabled * ddr_dqs0 and ddr_dqsn0 Pullup/Pulldown disabled * Bits 9:5 control ddr_dqs0, ddr_dqsn0 - Slew slowest - Drive Strength 10 mA * Bits 4:0 control ddr_d[7:0], dqm0 - Slew slowest - Drive Strength 10 mA CONTROL: DDR_IO_CTRL = 0x00000000 * Bit 31: DDR_RESETn controlled by EMIF. * Bit 28 (mddr_sel) configured for SSTL, i.e. DDR2/DDR3/DDR3L operation. CONTROL: VTP_CTRL = 0x00010167 * VTP not disabled (expected in normal operation, but not DS0). CONTROL: VREF_CTRL = 0x00000000 * VREF supplied externally (typical). CONTROL: DDR_CKE_CTRL = 0x00000001 * CKE controlled by EMIF (normal/ungated operation).
karmliu
回复 Nancy Wang:
非常感谢您的及时回复,
因为我不是做软件的,我想问什么样的情况是正常的。如图:
回复 karmliu:
正常情况下kernel能够正常启动。
您是自己的板子还是购买的开发板?
看一下这个帖子,有可能DTB中硬件上的一些配置与您自制的开发板不匹配,建议您可以从这个方向上排查一下。 e2e.ti.com/.../2231166 这个帖子也是类似的情况。 e2e.ti.com/.../609626