大家好,
我想用CMPSS实现降压转换器的峰值电流模式控制。 因此,我编写了一些代码来测试CMPSS和ePWM。 测试波形如下,其中浅蓝色线表示CMPIN1P / ADCINA2中连接的信号,粉色线表示CMPIN1N / ADCINA3中连接的信号。 绿线是输出信号(ePWM6A)。
在代码中,我将默认占空比设置为50%,并在CMPSS跳闸事件发生时强制为低。 图1给出了CMPSS工作的波形,它可以强制PWM为低电平。 但是,根据图2,当CMPIN1P> CMPIN1N时,ePWM总是很低,这不是我想要的。 我希望在CMPIN1P> CMPIN1N期间,PWM总是输出我设置的占空比(50%而不是总是低)。 代码如下所示,我应该如何设置寄存器? 谢谢!
void InitEPwm6Example(void) { EPwm6Regs.TBPRD = 500; // Set timer period EPwm6Regs.TBPHS.bit.TBPHS = 0x0000; // Phase is 0 EPwm6Regs.TBCTR = 0x0000; // Clear counter // // Setup TBCLK // EPwm6Regs.TBCTL.bit.CTRMODE = TB_COUNT_UP; // Count up EPwm6Regs.TBCTL.bit.PHSEN = TB_DISABLE; // Disable phase loading EPwm6Regs.TBCTL.bit.HSPCLKDIV = TB_DIV1; // Clock ratio to SYSCLKOUT EPwm6Regs.TBCTL.bit.CLKDIV = TB_DIV1; // Slow just to observe on // the scope. EPwm6Regs.TBCTL.bit.PHSEN = TB_ENABLE; //禁止相位控制 EPwm6Regs.TBCTL.bit.PRDLD = TB_SHADOW; //TBPRD寄存器采用映射模式 EPwm6Regs.TBCTL.bit.SYNCOSEL = TB_SYNC_IN; //禁止同步信号 // Setup compare // EPwm6Regs.CMPA.bit.CMPA = 250; //计数到此,强制拉低 // // Set actions // EPwm6Regs.AQCTLA.bit.ZRO = AQ_SET; //在计数为0处,设置EPWMA为高电平 EPwm6Regs.AQCTLA.bit.CAU = AQ_CLEAR; // 达到设定计数值CMPA处,EPWMA为低电平 ///---------------------------------------------------------------------------- EALLOW; //Configure DCB to be TRIP4 EPwm6Regs.DCTRIPSEL.bit.DCBHCOMPSEL = 3; //选择Zone4 作为触发Trip 4 EPwm6Regs.TZDCSEL.bit.DCBEVT2 = TZ_DCBH_HI; //Digital compare output B event 2 选择 EPwm6Regs.TZSEL.bit.DCBEVT2 = 1;//Configure DCB as CBC //Configure DCB path to be filtered & async EPwm6Regs.DCBCTL.bit.EVT2SRCSEL = DC_EVT_FLT; // Source is DCBEVT2 Signa EPwm6Regs.DCBCTL.bit.EVT2FRCSYNCSEL = DC_EVT_SYNC; // 0: Source Is Synchronous Signal //空窗设置 EPwm6Regs.DCFCTL.bit.BLANKE=1; //1: Blanking window is enabled EPwm6Regs.DCFCTL.bit.PULSESEL=2; // Time-base counter equal to zero (TBCTR = 0x00) EPwm6Regs.DCFCTL.bit.SRCSEL=3; // Source Is DCBEVT2 Signal EPwm6Regs.DCFOFFSET=0; //Blanking Window Offset EPwm6Regs.DCFWINDOW=30; //0.1 us 20 EPwmXbarRegs.TRIP4MUXENABLE.bit.MUX0 = 1; //Enable TRIP4 Mux for Output EPwm6Regs.TZCTL.bit.TZA=TZ_FORCE_LO; // Force EPWMxA to a low state EPwm6Regs.TZCLR.bit.CBCPULSE=0; //CTR = zero pulse clears CBC trip latch. (Same as legacy designs.) EPwmXbarRegs.TRIP5MUXENABLE.bit.MUX0 = 1; //Enable TRIP4 Mux for Output EDIS; } // // InitCMPSS - Initialize CMPSS1 and configure settings // void InitCMPSS(void) { EALLOW; // //Enable CMPSS // Cmpss1Regs.COMPCTL.bit.COMPDACE = 1; // //NEG signal comes from DAC // Cmpss1Regs.COMPCTL.bit.COMPHSOURCE = NEGIN_PIN; // //Use VDDA as the reference for DAC // Cmpss1Regs.COMPDACCTL.bit.SELREF = REFERENCE_VDDA; // //Set DAC to midpoint for arbitrary reference // // Cmpss1Regs.DACHVALS.bit.DACVAL = 800; // // Configure CTRIPOUT path // Asynch output feeds CTRIPH and CTRIPOUTH // // Cmpss1Regs.COMPCTL.bit.CTRIPHSEL = CTRIP_SYNCH; // Cmpss1Regs.COMPCTL.bit.CTRIPOUTHSEL = CTRIP_SYNCH; EDIS; }