Other Parts Discussed in Thread: CONTROLSUITE
**** Build of configuration Debug for project Example_2806xFlashProgramming ****
"C:\\ti\\ccsv5\\utils\\bin\\gmake" -k all
'Building file: ../Example_Flash2806x_API.c'
'Invoking: C2000 Compiler'
"C:/ti/ccsv5/tools/compiler/c2000_6.2.0/bin/cl2000" --silicon_version=28 -g --define="_DEBUG" --define=FLASH_F28069 --define="LARGE_MODEL" --include_path="C:/ti/ccsv5/tools/compiler/c2000_6.2.0/include" --include_path="D:/ti/controlSUITE/device_support/f2806x/v136/F2806x_common/include" --include_path="D:/ti/controlSUITE/device_support/f2806x/v136/F2806x_headers/include" --quiet --diag_warning=225 --issue_remarks --large_memory_model --obj_directory="/example/Debug" --preproc_with_compile --preproc_dependency="Example_Flash2806x_API.pp" "../Example_Flash2806x_API.c"
"../Example_Flash2806x_API.c", line 726: remark: parameter "Status" was never referenced
"C:\Users\ADMINI~1\AppData\Local\Temp\0547210", ERROR! at EOF: [E1500]
file access error: failed to open
"/example/Debug/Example_Flash2806x_API.obj" for writing
"C:\Users\ADMINI~1\AppData\Local\Temp\0547210", ERROR! : [E1000]
Failed to write object file :
/example/Debug/Example_Flash2806x_API.obj
>> Compilation failure