下面是错误信息:
**** Build of configuration CPU1_RAM for project CPU01 ****
"D:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
'Building file: ../IDDK_PM_Servo_F2837x.c'
'Invoking: C2000 Compiler'
"D:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 --include_path="E:/CVTE_SERVOV2/CPU01" --include_path="D:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/include" --include_path="E:/CVTE_SERVOV2/CPU01/F2837xD_headers/include" --include_path="E:/CVTE_SERVOV2/CPU01/F2837xD_common/include" --include_path="E:/CVTE_SERVOV2/CPU01/include/v4.3" --include_path="E:/CVTE_SERVOV2/CPU01/include/IQmath/v160/include" --include_path="E:/CVTE_SERVOV2/CPU01/include/user" --define=CPU1 -g --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="IDDK_PM_Servo_F2837x.d_raw" "../IDDK_PM_Servo_F2837x.c"
'Finished building: ../IDDK_PM_Servo_F2837x.c'
' '
'Building target: CPU01.out'
'Invoking: C2000 Linker'
"D:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 --define=CPU1 -g --diag_warning=225 --diag_wrap=off --display_error_number -z -m"CPU01.map" --stack_size=0x200 --warn_sections -i"D:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/lib" -i"D:/ti/ccsv7/tools/compiler/ti-cgt-c2000_16.9.4.LTS/include" -i"E:/CVTE_SERVOV2/CPU01/include/VCU/v2_10_00_00/lib" -i"E:/CVTE_SERVOV2/CPU01/include/IQmath/v160/lib" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="CPU01_linkInfo.xml" --rom_model -o "CPU01.out" "./F2837xD_Adc.obj" "./F2837xD_CodeStartBranch.obj" "./F2837xD_DefaultISR.obj" "./F2837xD_EPwm.obj" "./F2837xD_Emif.obj" "./F2837xD_Gpio.obj" "./F2837xD_Ipc_Driver_Util.obj" "./F2837xD_PieCtrl.obj" "./F2837xD_PieVect.obj" "./F2837xD_SysCtrl.obj" "./F2837xD_usDelay.obj" "./IDDK_PM_Servo_F2837x.obj" "../2837x_RAM_lnk_cpu1.cmd" "../include/IQmath/v160/lib/IQmath_fpu32.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu0_crctables_library.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu0_crctables_library_fpu32.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu0_library.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu0_library_fpu32.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu2_library.lib" "../include/VCU/v2_10_00_00/lib/c28x_vcu2_library_fpu32.lib" "../include/bissc/Float/lib/PM_bissC_Lib.lib" "../include/endat22/Float/lib/PM_endat22_lib.lib" "../include/resolver/v101/lib/Resolver_Lib_CLA_fixed.lib" "../include/resolver/v101/lib/Resolver_Lib_CLA_float.lib" "../include/resolver/v101/lib/Resolver_Lib_Fixed.lib" "../include/resolver/v101/lib/Resolver_Lib_Float.lib" "../include/resolver/v101/lib/Resolver_Lib_Float_TMU0.lib" -llibc.a -lIQmath_fpu32.lib -lc28x_vcu0_library_fpu32.lib -lrts2800_fpu32.lib
<Linking>
warning #10247-D: creating output section "ramfuncs" without a SECTIONS specification
warning #10247-D: creating output section "SHARERAMGS2" without a SECTIONS specification
warning #10247-D: creating output section "SHARERAMGS3" without a SECTIONS specification
warning #10247-D: creating output section "EmuKeyVar" without a SECTIONS specification
warning #10247-D: creating output section "EmuBModeVar" without a SECTIONS specification
warning #10247-D: creating output section "RomWaitStateRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "RomPrefetchRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cla1SoftIntRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "TrigRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "NmiIntruptRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DcsmCommonRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DacaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DacbRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DaccRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "CpuTimer1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "CpuTimer2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "CpuTimer0RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "XintRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ScicRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ScibRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "***" without a SECTIONS specification
warning #10247-D: creating output section "SpiaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ScidRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "SpibRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "SciaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdccResultFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcbResultFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcdResultFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcaResultFile" without a SECTIONS specification
warning #10247-D: creating output section "PieCtrlRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DmaClaSrcSelRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap5RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap4RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Emif1ConfigRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Emif2ConfigRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "InputXbarRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "XbarRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss8RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss5RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss4RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss7RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cmpss6RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DcsmZ1OtpFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DcsmZ2OtpFile" without a SECTIONS specification
warning #10247-D: creating output section "ECap6RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "I2cbRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "I2caRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EQep1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EQep2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EQep3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "McbspbRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "McbspaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DcsmZ2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DcsmZ1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "IpcRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Flash0EccRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "WdRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "GpioDataRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "ClkCfgRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Cla1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AccessProtectionRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "OutputXbarRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "MemoryErrorRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwmXbarRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "UppRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AnalogSubsysRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Emif2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Emif1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcdRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdcbRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "AdccRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Sdfm1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Sdfm2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "MemCfgRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "CpuSysRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DmaRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm5RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm4RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm7RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm2RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm1RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm6RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm3RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm11RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm12RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm9RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm10RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "EPwm8RegsFile" without a SECTIONS specification
warning #10247-D: creating output section "DevCfgRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "GpioCtrlRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "Flash0CtrlRegsFile" without a SECTIONS specification
warning #10247-D: creating output section "PieVectTableFile" without a SECTIONS specification
undefined first referenced
symbol in file
--------- ----------------
_SyncSocRegs ./IDDK_PM_Servo_F2837x.obj
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "CPU01.out" not built
>> Compilation failure
makefile:179: recipe for target 'CPU01.out' failed
makefile:175: recipe for target 'all' failed
gmake[1]: *** [CPU01.out] Error 1
gmake: *** [all] Error 2
**** Build Finished ****
根据上面错误提示,
SyncSocRegs.SYNCSELECT.bit.EPWM4SYNCIN = 0; //EPwm1SyncOut
SyncSocRegs.SYNCSELECT.bit.EPWM10SYNCIN = 0; //EPwm1Sync Out
SyncSocRegs这个符号是在头文件F2837xD_sysctrl.h,已经包含了这个头文件了,为啥还会报错呢?