工程上传了附件,下面是主函数
int
main(void)
{
char a[2];
int_fast32_t i32IPart[16], i32FPart[16];
uint_fast32_t ui32Idx, ui32CompDCMStarted;
float pfData[13];
float *pfAccel, *pfGyro, *pfMag, *pfEulers, *pfQuaternion;
//
// Initialize convenience pointers that clean up and clarify the code
// meaning. We want all the data in a single contiguous array so that
// we can make our pretty printing easier later.
//
pfAccel = pfData;
pfGyro = pfData + 3;
pfEulers = pfData + 6;
pfQuaternion = pfData + 9;
//
//ÉèÖÃϵͳʱÖÓΪ40MHz
//
ROM_SysCtlClockSet(SYSCTL_SYSDIV_5 | SYSCTL_USE_PLL | SYSCTL_XTAL_16MHZ |
SYSCTL_OSC_MAIN);
//
// ʹÄÜGPIOBÖжÏ
//
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
//
// ³õʼ»¯UART.
//
ConfigureUART();
//
// ´òӡʾÀýÐÅÏ¢
//
UARTprintf("\033[2JMPU6050 Raw Example\n");
//
// ÉèÖÃÄ¿±ê°åÑÕÉ«Ëã·¨
//
g_pui32Colors[RED] = 0x8000;
g_pui32Colors[BLUE] = 0x8000;
g_pui32Colors[GREEN] = 0x0000;
//
// ³õʼ»¯RGBÇý¶¯
//
RGBInit(0);
RGBColorSet(g_pui32Colors);
RGBIntensitySet(0.5f);
RGBEnable();
//
// ʹÄÜI2C3ÍâÉè
//
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_I2C3);
ROM_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD);
//
// ÅäÖÃI2C3µÄIOΪPD0ºÍPD1
//
ROM_GPIOPinConfigure(GPIO_PD0_I2C3SCL);
ROM_GPIOPinConfigure(GPIO_PD1_I2C3SDA);
//
// Ñ¡ÔñIO¸´Óù¦ÄܵÄÀà±ð
//
GPIOPinTypeI2CSCL(GPIO_PORTD_BASE, GPIO_PIN_0);
ROM_GPIOPinTypeI2C(GPIO_PORTD_BASE, GPIO_PIN_1);
//
// ÉèÖÃÖжÏÒý½Å£¬²¶×½MPU6050µÄÖжÏÐźÅ
//
ROM_GPIOPinTypeGPIOInput(GPIO_PORTB_BASE, GPIO_PIN_2);
GPIOIntEnable(GPIO_PORTB_BASE, GPIO_PIN_2);
ROM_GPIOIntTypeSet(GPIO_PORTB_BASE, GPIO_PIN_2, GPIO_FALLING_EDGE);
ROM_IntEnable(INT_GPIOB);
//
// Keep only some parts of the systems running while in sleep mode.
// GPIOB is for the MPU6050 interrupt pin.
// UART0 is the virtual serial port
// TIMER0, TIMER1 and WTIMER5 are used by the RGB driver
// I2C3 is the I2C interface to the ISL29023
//
ROM_SysCtlPeripheralClockGating(true);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_GPIOB);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_UART0);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_TIMER0);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_TIMER1);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_I2C3);
ROM_SysCtlPeripheralSleepEnable(SYSCTL_PERIPH_WTIMER5);
//
// ʹÄÜÖжϴ¦ÀíÆ÷
//
ROM_IntMasterEnable();
//
// ʹÄÜI2C3ÍâÉè
//
I2CMInit(&g_sI2CInst, I2C3_BASE, INT_I2C3, 0xff, 0xff,
ROM_SysCtlClockGet());
//
// ³õʶ»¯MPU6050Çý¶¯
//
MPU6050Init(&g_sMPU6050Inst, &g_sI2CInst, MPU6050_I2C_ADDRESS, MPU6050AppCallback, 0);
MPU6050AppI2CWait();
// g_sMPU6050Inst.pui8Data[0] = MPU6050_CONFIG_DLPF_CFG_94_98;
// g_sMPU6050Inst.pui8Data[1] = MPU6050_GYRO_CONFIG_FS_SEL_250;
// g_sMPU6050Inst.pui8Data[2] = MPU6050_ACCEL_CONFIG_AFS_SEL_2G;
// MPU6050Write(&g_sMPU6050Inst, MPU6050_O_CONFIG, g_sMPU6050Inst.pui8Data, 3,
// MPU6050AppCallback, 0);
// MPU6050AppI2CWait();
MPU6050ReadModifyWrite(&g_sMPU6050Inst, MPU6050_O_ACCEL_CONFIG,
~MPU6050_ACCEL_CONFIG_AFS_SEL_M,
MPU6050_ACCEL_CONFIG_AFS_SEL_4G, MPU6050AppCallback,
0);
MPU6050AppI2CWait();
//
// ʹÄÜÉÁ˸ָʾ³õʼ»¯Íê³É
//
RGBBlinkRateSet(1.0f);
ui32CompDCMStarted = 0;
while(1)
{
MPU6050DataRead(&g_sMPU6050Inst, MPU6050AppCallback, 0);
MPU6050AppI2CWait();
MPU6050DataAccelGetFloat(&g_sMPU6050Inst, pfAccel, pfAccel + 1, pfAccel + 2);
MPU6050DataGyroGetFloat(&g_sMPU6050Inst, pfGyro, pfGyro + 1, pfGyro + 2);
int_fast32_t fAccel[3], fGyro[3];
fAccel[0] = (int32_t)(pfAccel[0]);
fAccel[1] = (int32_t)(pfAccel[1]);
fAccel[2] = (int32_t)(pfAccel[2]);
fGyro[0] = (int32_t)(pfGyro[0]);
fGyro[1] = (int32_t)(pfGyro[1]);
fGyro[2] = (int32_t)(pfGyro[2]);
UARTprintf("\033[1;14H%010d %010d %010d\n\n", fAccel[0], fAccel[1],fAccel[2]);
UARTprintf("\033[2;14H%010d %010d %010d\n\n", fGyro[0], fGyro[1], fGyro[2]);
}
}


这个问题是我在阿莫论坛看到说要放在英文的路径下就不会有警告了,当然我实践发现放在中文路径下程序也能正常工作的!