最近在研究CC1310,想提高通讯速率,在论坛看到很多帖子说CC1310支持4M,但是下载最新的SDK后,里面给出的例子,都说不支持4M,因此发帖求问,哪个版本的SDK有4M或者2M通讯速率的例程,还是说需要在例程上需要改一下相关配置
SDK相关说明中写道CC1310不支持HSM(高速)模式
Note that
- `HSM` and `OOK` are not supported on the CC1310-CC1190, CC1350 (433 MHz), CC1352
(R1/P1/P-2/P-4) or CC2640R2 Launchpads
- Legacy Long Range Mode (`LRM`) is not supported on the CC1352(R1/P1/P-2/P-4).