芯片型号:CC2530F256
协议栈:Z-Stack3.0.2
测试:通过Z-TOOL2.0
Start Time: 2019/9/4 2:16:49
*** WARNING ***
Expected Z-Stack version (2.7.1) does not match with actual Z-Stack version (2.7.2). Z-Tool may not work properly.
<TX>02:18:31.78 COM1 SYS_OSAL_NV_WRITE (0x2109)
Id: 0x0003
Offset: 0x00
Len: 0x01
Value: . (0x03)
<RX>02:18:31.81 COM1 SYS_OSAL_NV_WRITE_SRSP (0x6109)
Status: SUCCESS (0x0)
<TX>02:18:57.53 COM1 SYS_RESET (0x4100)
Type: 0x00 (HARD RESET) (0x0)
<RX>02:19:00.64 COM1 SYS_RESET_RESPONSE (0x4180)
Reason: 0x02
TransportRev: 0x02
Product: 0x00
MajorRel: 0x02
MinorRel: 0x07
HwRev: 0x02
<TX>02:21:17.02 COM1 SYS_OSAL_NV_WRITE (0x2109)
Id: 0x0057
Offset: 0x00
Len: 0x01
Value: . (0x00)
<RX>02:21:17.06 COM1 SYS_OSAL_NV_WRITE_SRSP (0x6109)
Status: INVALID_PARAMETER (0x2)
<TX>02:35:40.69 COM1 SYS_OSAL_NV_WRITE (0x2109)
Id: 0x0057
Offset: 0x00
Len: 0x01
Value: . (0x00)
<RX>02:35:40.73 COM1 SYS_OSAL_NV_WRITE_SRSP (0x6109)
Status: INVALID_PARAMETER (0x2)
<TX>02:39:32.9 COM1 APP_CNF_BDB_START_COMMISSIONING (0x2F05)
CommissioningMode: (0x04) Network Formation (0x4)
<RX>02:39:39.26 COM1 APP_CNF_BDB_START_COMMISSIONING_SRSP (0x6F05)
Status: SUCCESS (0x0)
<RX>02:39:39.26 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:39.27 COM1 APP_CNF_BDB_COMMISSIONING_NOTIFICATION (0x4F80)
Status: 1 (0x1)
Commissioning Mode: 0x02 (Formation) (0x2)
Commissioning Mode: 0x04 (Network Formation) (0x4)
<RX>02:39:39.53 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:39.79 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:40.06 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:40.32 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:40.59 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 8 (0x8)
<RX>02:39:41.15 COM1 ZDO_STATE_CHANGE_IND (0x45C0)
State: 9 (0x9)
<RX>02:39:41.15 COM1 APP_CNF_BDB_COMMISSIONING_NOTIFICATION (0x4F80)
Status: 0x00 (Success) (0x0)
Commissioning Mode: 0x02 (Formation) (0x2)
Commissioning Mode: 0 (0x0)
<TX>02:40:35.8 COM1 UTIL_GET_DEVICE_INFO (0x2700)
<RX>02:40:35.81 COM1 UTIL_GET_DEVICE_INFO_RESPONSE (0x6700)
Status: SUCCESS (0x0)
IEEEAddr: 0x00124B0007665581
ShortAddress: 0x0000
DeviceType: COORDINATOR, ROUTER, END_DEVICE (0x7)
DeviceState: DEV_ZB_COORD (0x9)
NumAssocDevices: 0x00
AssocDevicesList
做了以上操作,也可以获取设备信息
看论坛帖子说下来该注册端点和发送数据。问题如下:
1、端点注册AF_REGISTER
EndPoint:
AppProfID:
AppDeviceId:
AppDevVer:
LatencyReq:
AppNumInClusters:
AppInClusterList:
AppNumOutClusters:
AppOutClusterList:
2、AF_DATA_REQUEST (0x2401)
DstAddr:
DestEndpoint:
SrcEndpoint:
ClusterID:
TransID:
Options:
Radius:
Len:
Data:
以上参数怎么获取?该怎么填,有那些资料可以参考?
3、终端用的是Z-Stack 3.0.2 SampleLight例程,把控制回路增加到三路,目前用SampleSwitch作协调器
可以控制其中的一路,若用ZNP协调器控制是不是要注册三个端点?谢谢!