Part Number: MMWCAS-DSP-EVM Other Parts Discussed in Thread: MMWCAS-RF-EVM 您好,我们在使用MMWCAS-DSP-EVM以及MMWCAS-RF-EVM板的时候,用mmwavestudio上位机进行雷达数据的采集,利用了master、slave1和slave3这三个通道,使用官方提供的Cascade_Configuration_MIMO_Test.lua脚本进行配置,配置成功后利用Cascade_Capture.lua脚本进行雷达数据的采集…
Part Number: MMWCAS-DSP-EVM Other Parts Discussed in Thread: MMWCAS-RF-EVM TI技术支持的工程师们你们好,我在使用MMWCAS-DSP-EVM以及MMWCAS-RF-EVM板的时候,用mmwavestudio上位机进行雷达数据的采集,使用的是官方提供的Cascade_Configuration_MIMO_Test.lua脚本进行硬件参数配置,配置成功之后利用Cascade_Capture.lua脚本进行雷达数据的采集测试。但是发现无法采集到数据…
? ? 说: 1. 目前我这边测试中发现Tx通道间相位波动很大,大概波动有几十度。我查看《级联一致性和移相器校准应用手册》,里面3.2章节提到保存客户工厂的RF INIT校准结果。。。请问每个芯片逐一调用
AWR RF INIT CALIBRATION CONF SB 和 AWR RF INIT SB 触发AWR2243进行自校准后,是否多芯片TX通道间的相位波动就已经得到校准?还是说必须执行
AWR CAL DATA SAVE SB 和 AWR_PHASE_SHIFTER_CAL_DATA_SAVE…
Part Number: AWR2243 我现在需要使用AWR2243级联板实现DDMA模式的数据采集,步骤如下:
1、根据MIMO的配置文件修改出了DDMA的基本参数配置文件,主要是修改了Configure_Chirps函数里面的ChirpConfig_mult,使得每个雷达芯片的三个发射天线同时使能。
代码如下
--[[
Sequence being followed
A. CONFIGURATION
1. Connecting to TDA
1. Configuring Master…
Part Number: AWR2243 Other Parts Discussed in Thread: MMWCAS-DSP-EVM , TI的工程师
您好!
使用AWR2243 Cascade Radar EVM和配套的MMWCAS-DSP-EVM板
SDK代码版本:PROCESSOR_SDK_VISION_03_07_01_00中Linux版本
代码完成编译和使用sd卡能正常启动,选择的方式是 Build Linux Vision SDK for Cascade Radar EVM…