Other Parts Discussed in Thread: LM317 1. 用TPS7A4700/4701搭建电源模块时是否需要加防止倒流的保护二极管,就是从输入反接到输出,从输出反接到地的两个?
2. TPS7A4700/4701的区别是否就是4701具备用电阻网络的比值来控制输出电压值的功能,而4700只能通过0P1V等可编程引脚控制?那怎么确定4701的控制方式到底是哪一种呢?
谢谢各位大虾!
Other Parts Discussed in Thread: UA741 , LM337 , LM317 各位老师好:
在对小信号进行放大,或是音频放大时,电源质量无疑是至关重要的。在一些文献当中看到有用伺服电源的,请问老师,
(1)伺服电源是怎么一回事?
(2)与电池供电相比,从纹波系数,稳定性等角度考虑,谁更略胜一筹呢?
Other Parts Discussed in Thread: PGA2311
再用PGA2311设计一个音量控制时,VA+(+5V),与VA-(-5V),有的时候电压偏低,第一次以为IC坏了,换了一个还是这样.
后来反复验证发现,上电时由于-5V比+5V慢几十毫秒(此时没有接PGA2311), 接上后,发现-5V延时的时间更长,甚至-5V拉低成-(3-4)V,然后一直这样,IC会发热;
电源的设计是这样: 三节锂电池(10-12.6V), 第 一路通过LM7805-TO220,提供+5V给VA…
下载TI经过全面测试的电表电源参考设计
Below is a collection of fully tested E-Meter power reference designs from TI's PowerLab™ Reference Design Library , which include Test Reports, Schematics, Bill-of-Materials (BOMs),…