滨松光电倍增管,型号H10721-210,输出为电流信号,10uA级。电路输出信号给NI数据采集卡PCI-6221,其输入阻抗>10G欧姆。现准备将放大电路输出信号给输入阻抗50欧姆的采集设备,将前置放大电路更改为图2所示。图1虽然设计简单,但能较好的实现所需的功能(扫描589.158nm附近的兰姆凹陷)。因采集设备的更换,输入阻抗由原来的>10G欧姆变为50欧姆,所以图1的设计就不能满足要求,故改为图2的设计方式,即加了一级跟随。运放芯片采用的是直流稳压电源供电。
由图1到图图2的更改,出现的问题如下:
1. 运放芯片发热,直流稳压电源上的电流档上有示数(0.01),图1的方式的时候是没有的。
2. 图1的设计,扫描出来的结果虽然不够完美,但还不错(能用)。图2的设计扫描出来的结果有比图1大的噪声,而且是周期性的。
注:前置放大电路的目的归根结底是将电流信号转换为电压信号,以供采集设备采集。图1和图2如下所示: