THS3091 输出存在固定直流偏置,偏置电压大概400mv,请问如何解决该问题,The THS3091/5 have the capability to operate from a fdorrivveidceuorrednisttroibf uthtieonTHfoSr 3d0e9li1ve/5rinmgavtcidheeos sthigendaelsmdaonwdns single-supply voltage ranging from 10 V to 30 V. multiple cables. To ensure high signal quality with When operating from a single power supply, biasing minimal degradation of performance, a 0.1-dB gain the input and output at mid-supply allows for the flatness should be at least 7x the passband maximum output voltage swing. The circuits shown in frequency to minimize group delay variations from the Figure 61 show inverting and noninverting amplifiers amplifier. A high slew rate minimizes distortion of the configured for single-supply operations.