THS4012含有2路运放,双通道,我选用的是SOIC封装,不带POWER-PAD,考虑到带宽、幅度等因素,选用THS4012运算放大器,如图所示,其中一路就是个跟随器,另外一路是个高通滤波器,3db带宽是1.93Hz,电路挺简单的,双电源正负15供电,直接拿双通道稳压源产生正负15V给THS4012,但是一上电,运放还是零输入的情形下,THS4012芯片就发烫的厉害,能达到100度,几乎将近120度,非常烫,不知什么原因,检查了电路板上的正15V或-15V对地无短路、检查了芯片各管脚封装无错误、换了新的芯片,发烫的现象还存在,请各位大神指教!
我的电路板有2个THS4012,发烫的是上面介绍的那个,但是另外一片THS4012的温度就没有达到100多度,其电路如下图,请各位大神分析一下两种片子温度不同的原因,感谢感谢。