Other Parts Discussed in Thread: OPA544, LM675, OPA564
大家好,相寻一款TI性能类似于安森美的TCA0732的功率运放,请推荐一下型号,谢谢!
The TCA0372 is a monolithic circuit intended for use as a power
operational amplifier in a wide range of applications, including servo
amplifiers and power supplies. No deadband crossover distortion provides
better performance for driving coils.
• Output Current to 1.0 A
• Slew Rate of 1.3 V/µs
• Wide Bandwidth of 1.1 MHz
• Internal Thermal Shutdown
• Single or Split Supply Operation
• Excellent Gain and Phase Margins
• Common Mode Input Includes Ground
• Zero Deadband Crossover Distortion