Other Parts Discussed in Thread: OPA994
举个列子,有10PCS 运放LM358,当其同相V+电压与反相V-电压无法实现相等时,(同相与反相电压不等时),10PCS时的VOUT是否有稳定的输出电压能否实现0.1%的精度?如图:
条件1:V+ > V-时,VO输出正的最大值,大约为14V左右,我希望10PCS的这个最大值的精度0.1%,1%也行,比如10PCS的电压集中在14±1%
条件2: 同理,当V- > V+时,VO输出负的最大值,大约为14V左右,我希望10PCS的这个最大值的精度0.1%,1%也行.比如10PCS的电压集中在14±1%
求助: LM358应该是不行的,TI有没有能实现这个精度的运放?或能否提供下外加电路也能实现这个功能的。这个电路要同时满足正与负。