请问LVTH245A是做什么用的,是缓冲器吗?
你需要8路的是吧? 不知你对供电电压,输出电流的具体要求,你可参考下73ACT11244,SN74LVTH244A这两款是否满足你的应用需求。
SN74LVTH244A这款芯片和LVTH245A功能难道不一样吗?245A是不是也可以呀
SN74LVTH244A仅是一款缓冲/驱动器,单向传输,而LVTH245A是一款双向的8路总线收发器,可用于总线间异步通信, 二者输出驱动能力是相同的,也可以作为缓冲/驱动器使用。你可以参考下关于LVT系列产品的应用文档:http://www.ti.com/lit/an/scea002a/scea002a.pdf