AFE722xEVM 用户指南

The AFE722x EVM includes a great level of flexibility enabling testing in a more system-like environment.The individual power rails can be generated through LDOs or DC/DC converters from a 6-V power source and the EVM clock architecture allows for external clock input as well as clock generation using a low-jitter PLL in combination with a VCXO. On the transmit side, the EVM provides the option of connecting directly to the DAC outputs or perform up-conversion via an on-board IQ modulator.