5VIN电源的DM643x使用DC DC控制器和LDO

The following test report includes measurements for the following output voltage rails for 5V input:  A. Start Up Waveform for all outputs B. 1.2V @ 1.48A Using the TPS40192  Device  1.  Output Voltage Ripple (Measured Full