使用集成-FET的DC DC转换器和LDO12VIN电源的DM643x

The following test report includes measurements for the following output voltage rails using a 12V input:  A. Start Up Waveform for all outputs B. 1.2V @ 1.48A Using the TPS62110  Device