使用集成-FET的DC DC转换器和LDO5VIN电源的DM643x

The following test report includes measurements for the following output voltage rails using a 5V input: ContentStart Up Waveform (All 3 Outputs) 1.2V@ 1.48A (TPS54317)  Output Ripple  Load Transients  Efficiency  Load Regulation  Switch node  Frequency Response.