TLV320AIC3104: TLV320AIC3104 和 TLV320AIC3101 采用相同的配置,PCM 左模式输入,8K采样率,BCLK 2.048M, 3104无声音输出

Part Number: TLV320AIC3104
Other Parts Discussed in Thread: TLV320AIC3101

TLV320AIC3104 和 TLV320AIC3101 采用相同的配置,PCM 左模式输入,8K采样率,BCLK 2.048M, 3104无声音输出,不知道为什么请帮忙看看,谢谢。配置命令如下:

 

w 30 66 22
w 30 65 00
w 30 02 AA
w 30 03 91
w 30 04 C0
w 30 05 00
w 30 06 00
w 30 0B 01
w 30 7  0a
w 30 8  00
w 30 9  07
w 30 F  2c
w 30 10 00
w 30 11 0f
w 30 12 ff
w 30 13 fd
w 30 15 f8
w 30 16 FD
          
w 30 19 80
w 30 25 e0
w 30 26 14
w 30 28 81
w 30 29 00
w 30 2A 6c
w 30 2B 00
w 30 2C 00
          
          
w 30 3D 00
w 30 41 06
          
          
          
          
          
          
          
          
          
          
w 30 3D 80
w 30 41 0d
w 30 09 C0
w 30 0A 03

  • 您好,收到了您的案例,调查需要些时间,感您的耐心等待。

  • 你好,

    我注意到脚本中你将 DAC_L1 路径路由到了 HPROUT,而且这是唯一的输出引脚。这是你的本意吗?我还看到数据偏移了 3 个 BCLK,这也很奇怪。请告诉我你希望哪些引脚有输出,原理图会很有帮助。我会附上脚本的逐行注释。

    w 30 66 22 #clkdiv_in=mclk, pllclk_in uses bclk
    w 30 65 00 #codec_Clkin uses plldiv_out
    w 30 02 AA #fs=fsref/6 for both adc and dac
    w 30 03 91 #pll enabled, q=2, p=1
    w 30 04 C0 #j=48
    w 30 05 00 #d=0
    w 30 06 00 #d=9
    w 30 0B 01 #r=1
    w 30 7  0a #48kfsref, ldac and rdac plays respectively
    w 30 8  00 #slave mode
    w 30 9  07 #i2s mode, 16 bit, resync ?
    w 30 F  2c #ladc pga not muted, gain=22dB
    w 30 10 00 #radc pga not muted, gain=0db
    w 30 11 0f #mic2l connected to ladc pga, mic2r not connected
    w 30 12 ff #mic2 not connected to radc pga
    w 30 13 fd #ladc powered up, soft stepping
    w 30 15 f8 #mic1rp not connected to ladc
    w 30 16 FD #radc powered up, soft stepping
              
    w 30 19 80 #MICBIAS=2.5V
    w 30 25 e0 #l+rdac powerted up, hplcom is single ended output independent
    w 30 26 14 #hprcom ind. single ended output, short circuit protection enabled
    w 30 28 81 #output cm=1.65v, output soft stepping
    w 30 29 00 #dac_l1, dac_r1
    w 30 2A 6c #output power on=100ms, driver ramp up step time=4ms
    w 30 2B 00 #ldac not muted, 0db
    w 30 2C 00 #rdac not muted, 0db
              
              
    w 30 3D 00 #dac_l1 not routed to hprout
    w 30 41 06 #hprout muted, not fully powered up
              
              
              
              
              
              
              
              
              
              
    w 30 3D 80 #dac_l1 is routed to HPROUT
    w 30 41 0d #hprout not muted, fully powered up
    w 30 09 C0 #left justified mode, 16 bit
    w 30 0A 03 #data offset=3bclks