在TLV320AIC3263芯片概述中有提到,这款芯片是有AEC,ANC,AGC等算法的。
The TLV320AIC3263 features two fully-programmable miniDSP cores that support application-specific algorithms in the record and/or the playback path of the device. The miniDSP cores are fully software programmable. Targeted miniDSP algorithms, such as active noise cancellation, acoustic echo cancellation or advanced DSP filtering are loaded into the device after power-up
请问各位大神,在codeccontrol软件中,我只看到了AGC,DRC功能。如何设置AEC,ANC功能呢?