Part Number: TAS5731
Hi ti team,
我们测试功放TAS5731AC上电及DC掉电有2个时序问题,目前硬件上修改不了,需要请帮评估下以下2点风险情况:
1.【问题描述】数字功放时序中,开机时序,T2:PDN~RESET时序不符合规格,实测值-2.86s;【规格要求】T2≥100us;

说明:RESET时序未由主芯片IO口控制,上电刚开机约2.9s主芯片软件系统未完全跑起来,无法控制PDN信号脚高低电平状态,与REST的时序上会有滞后,更改REST上电时间会影响功放初始化,根据规格要求满足功放初始化时序
1.【问题描述】数字功放时序中,关机时序,T1:REST-I2C时序不符合规格,实测值-70ms;【规格要求】T1≥2us;

说明:RESET时序未由主芯片IO口控制,此RESET未由主芯片IO口控制,根据功放规格要求,在DC关机与AC关机时PDN都会比I2C更快拉低,PDN拉低已经可以关闭功放芯片电源,此时功放已经不工作,不会出现POP声音。