Other Parts Discussed in Thread: TLV2553
您好:
采用TLV2553测量电压值,当采集电压大于2V时,整体向上偏移比较大。
后来更换REF+和REF-之间的电容,当电容C1设置为100nF时,采集到的电压值整体向上(比实际值偏大)偏移;当更换电容C1的容值为10nF,采集到的电压值整体向下(比实际值偏小)偏移,当更换电容C1的容值为39nF时,采集的电压值几乎和实际输入的电压值相同。
我查看了一下TLV2553的芯片Datasheet,发现REF+和REF-之间的电容建议为0.1uF(即100nF),我实际用的时候为什么采用100nF,采集的电压值向上偏移,那我在实际使用的时候,如何计算选取该位置的电容?我该如何计算,有何参考的理论依据吗?