Other Parts Discussed in Thread: DAC104S085
DAC104S085的DIN,SCLK, SYNC分别与MSP430单片机P9.3、P9.1、P9.0连接,DAC参考电压3V,单片机时钟频率18.432MHz,SPI时钟频率18.432\9=2.048MHz,SPI初始化如下:
void Init_SPI2(void)
{
P9SEL |=BIT1+BIT3;
P9SEL &=~BIT0;
P9DIR|=BIT0+BIT1+BIT3; //
P9OUT&=~BIT0;
UCB2CTL1 |= UCSWRST ; // 复位SPI状态机
UCB2CTL0 |= UCMST+UCSYNC+UCMSB ; // 3-pin, 8-bit SPI master, MSB //
UCB2CTL1 |= UCSSEL__SMCLK ; // 选择SCK参考源为SMCLK
UCB2BR0 = 0x09 ; // SCK = SMCK/9
UCB2BR1 = 0 ;
UCB2CTL1 &=~UCSWRST ; // SPI状态机使能
}
SPI2发送数据程序如下:
void TransceiveSPI2 (char txdata) //发送
{
while (!(UCB2IFG & UCTXIFG)); // wait until last SPI-Transmission is finished
UCB2TXBUF = txdata; // send 8 clocks "txdata" and SPI-clocks
}
设置DAC OUT A程序如下:
void SetDAC_A(unsigned int DigData)
{
unsigned int Data=0;
Data=0x1000+DigData; //高四位0001 (00 0 1 设置A,更新输出)
P9OUT &=~BIT0;
__delay_cycles(18432);
TransceiveSPI2((Data&0xFF00)>>8); //MSB
// __delay_cycles(18432);
TransceiveSPI2(Data&0x00FF);
__delay_cycles(18432);
P9OUT|=BIT0;
}
main函数如下:
void main( )
{
Init_CLK(); //系统时钟初始化
Init_SPI2(); //
while(1)
{
SetDAC_A(0x200); //0x200---1.5V
__delay_cycles(184320000); //10s延时
}
}
通过检测发现,A输出一直不对,不知道问题出在哪儿?对DAC104进行操作,16位数据分两次写,两次操作间需要延时吗?