使用ADC108S102CIMT/NOPB器件,前级采用一个运放(LT6200CS6-10#PBF)做buffer(跟随),运放输出的RC值分别是49.9欧姆和1nF。ADC的VA采用运放做buffer单独供电(3.4V),VD也用LDO单独供电(3.3V)
FPGA对该adc进行采样时,导致运放buffer输出的信号上叠加了毛刺,毛刺的峰值大概100mV左右,毛刺的周期和采样周期相同(400kHz)。请问该毛刺会对最终结果有影响吗?
buffer输入的信号是1KHz的正弦波。整体图和细节图。