Other Parts Discussed in Thread: SN74AVC8T245, SN74ALVC164245
类似于SN74AVC8T245的数据速率:
Max Data Rates
170 Mbps (VCCA < 1.8 V or VCCB < 1.8 V)和
320 Mbps (VCCA ≥ 1.8 V and VCCB ≥ 1.8 V) 指的是每一位的转换速率,还是8位的总数据速率?另外有些转换器没有指出速率,如SN74ALVC164245等,怎么换算?是1/tPHL么?
我用Hyperlynx仿真FPGA到SN74AVC8T245间的信号完整性,选用1.8VLVCMOS电平,PCB板中模拟走线传输延时为0.3ns,单通道的信号速率取50M以下时信号完整性稍好点;减小了走线的传输延时,信号完整性稍好点情况下的信号速率也不超过80MHz,所以怀疑这个
Max Data Rates
170 Mbps (VCCA < 1.8 V or VCCB < 1.8 V)和
320 Mbps (VCCA ≥ 1.8 V and VCCB ≥ 1.8 V)
指的8位总的信号速率,单位的可能是320Mbps / 8bit = 40Mbps。
请专家给确认一下,“SN74AVC8T245”这款转换器的速率到底有多大?另外有没有8bit高速电平转换器(1.8V转3.3V单通道100MHz)可以推荐?