购买过LMK04808B时钟验证板,通过CodeLoader界面配置好,当全部Load bits后,在RUN,发现bits无法加载到LMK04808B板子上,同时使用示波器测试USB2ANY HPA665端口出来的data信号和clk信号,发现clk信号正常,而data信号是连续的脉冲波?
购买过LMK04808B时钟验证板,通过CodeLoader界面配置好,当全部Load bits后,在RUN,发现bits无法加载到LMK04808B板子上,同时使用示波器测试USB2ANY HPA665端口出来的data信号和clk信号,发现clk信号正常,而data信号是连续的脉冲波?
我板子采用lmk03328给FPGA供时钟,FPGA和外部插针公用I2C的数据和时钟管脚,FPGA配置好了高阻。
通过插针跳线接到USB2ANY上面。通过CodeLoader的PORT SETUP界面,identify没有问题,烧写器也闪了五下灯。但是扫描I2C设备总是找不到设备,将GPIO1、GPIO2、GPIO3连接到地,设置I2C地址为50,还是不行。
操作后面的EEPROM页签…
连接code loader不需要USB2ANY。
板上有一个MSP430F5529IPN,起到USB2ANY的功能
也支持USB2ANY链接,但是没有焊接那个接插件
The onboard USB to I2C interface allows for device configuration via a software graphical user interface (GUI) and requires no external input or power for device operation.
是不是说不需要额外的USB2ANY了?