Get 提供的有关一个订单详情的信息是缺失的项目 customerLineItemNumber 和 tiLineItemNumber。
"lineItems": [{ "tiPartNumber": "TPS3895ADRYR", "customerPartNumber": "TPS3895ADRYR", "tiPartDescription": "Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output", "customReelIndicator": false, "partType": "IC", "eccn": "EAR99", "status": "Created", "quantity": 30, "shippedQuantity": 0, "unitPrice": 0.652, "netPrice": 19.560, "packageInformation": { "carrier": "LARGE T&R", "delivery": [{ "type": "Cut tape" }] }, "waiverAvailable": false, "customerReferenceNum": "TPS3895ADRYR" },
作为响应、创建后订单是否存在...
"lineItems": [{ "tiLineItemNumber": "0", "customerLineItemNumber": "8", "tiPartNumber": "TPS3895ADRYR", "customerPartNumber": "TPS3895ADRYR", "tiPartDescription": "Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output", "partType": "IC", "htsCode": "", "coCode": "", "quantity": 30, "shippedQuantity": 0, "unitPrice": 0.652, "netPrice": 19.56, "dateCode": null, "batchCode": null, "status": "PROCESSING", "fees": null, "discounts": null, "packageInformation": { "carrier": "LARGE T&R", "delivery": [{ "type": "Cut tape", "quantity": 30 }] }, "waiverAvailable": "false", "trackingAndShipping": [{ "shippingFreightAccount": "TI", "trackingNumbers": [{ "shippingFromCountryCode": "Shenzhen", "serviceLevel": "International priority", "shipDate": null, "masterTracking": null, "leg1Carrier": null, "leg1Tracking": null, "leg1TrackingURL": null, "leg2Carrier": null, "leg2Tracking": null, "leg2TrackingURL": null }], "invoices": [], "creditMemo": null }], "customerItemComments": null, "notifications": [] },