我想要用DRV8353H的1×PWM模式驱动无刷直流电机,下面是原理图的一部分:
我打算用R14来采样总电流,R30、R29、C52起滤波作用。在电路板上,我将R31和R32分别连接一个680K的电阻到地,R34没有焊接,R33两端直接短接用来关闭掉VDS监测功能,R35没有焊接,R36连接一个680K的电阻到地。在测试阶段,我没有焊接C52,将R30、R29位置焊接了10k的电阻,上电后Fault引脚输出低电平,电机无法转动,我发现MOS管的下桥臂全部打开,上桥臂全部关断,我用电压表测到R29靠近采样电阻的一侧出现4V的电压,接着我将R29和R30两端分别短接,再次上电,电机开始转动,后来我下电修改程序更改电机的旋转方向,上电后,电机转动越来越慢,最后停转,nFault再次被拉低。即使我不连接R29,Enable引脚使能后,SPA会出现7V的电平,我无法理解芯片怎么会出现这种情况,希望能得到您的帮助。