UCC28C41: Flybuck System cannot boot,the occasional failure

Part Number: UCC28C41


UCC28C41 use in Flybuck System, Schematic Design VCC input voltage 12V, VCC input resistance 4.7K,The phenomenon is as follows:
1、When UCC28C41 cannot boot,VCC input voltage measure is 1.53V;

2、When short input resistance 4.7K,Flybuck System recover and start;

3、After successful startup, it rarely appears subsequently;

4、we use mosfet Qg is 62 nC;

We need your help to provide a solution, thank you.